Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
186 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.1417 - £ 0.1474 Request the lead time here
M6
Natural
Nylon
8.0 mm
Slotted Drive
£ 0.2409 - £ 0.2508 Request the lead time here
M6
Natural
Nylon
20.0 mm
Slotted Drive
£ 0.1382 - £ 0.141 Request the lead time here
M5
Natural
Nylon
10.0 mm
Slotted Drive
£ 0.4053 - £ 0.4223 Request the lead time here
M8
Natural
Nylon
25.0 mm
Slotted Drive
£ 0.1828 - £ 0.1913 Request the lead time here
M6
Natural
Nylon
10.0 mm
Slotted Drive
£ 0.4053 - £ 0.4223 Request the lead time here
M8
Natural
Nylon
35.0 mm
Slotted Drive
  • of 10
Screw Slotted Drive M6 8.0 mm Nylon Natural

050060800002

Price Range
£ 0.1474 - £ 0.1417

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M6 20.0 mm Nylon Natural

050062000002

Price Range
£ 0.2508 - £ 0.2409

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M5 10.0 mm Nylon Natural

050051000002

Price Range
£ 0.141 - £ 0.1382

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M8 25.0 mm Nylon Natural

050082500002

Price Range
£ 0.4223 - £ 0.4053

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M6 10.0 mm Nylon Natural

050061000002

Price Range
£ 0.1913 - £ 0.1828

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M8 35.0 mm Nylon Natural

050083500002

Price Range
£ 0.4223 - £ 0.4053

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Thread Length
    35.0 mm
  • Head Type
    Pan Head