Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.1516 - £ 0.1516 27840 In stock
0.8 mm
M5
Natural
Nylon 6/6
8.0 mm
Crossed Drive
£ 0.0857 - £ 0.0894 1000 In stock
0.7 mm
M4
Natural
Nylon 6/6
10.0 mm
Slotted Drive
£ 0.0935 - £ 0.0975 Request the lead time here
0.7 mm
M4
Natural
Nylon
25.0 mm
Slotted Drive
£ 0.1301 - £ 0.1328 24000 In stock
0.8 mm
M5
Natural
Nylon 6/6
8.0 mm
Slotted Drive
£ 0.1401 - £ 0.1431 Request the lead time here
0.8 mm
M5
Natural
Nylon 6/6
20.0 mm
Slotted Drive
£ 0.1715 - £ 0.1743 Request the lead time here
1.0 mm
M6
Natural
Nylon 6/6
6.5 mm
Slotted Drive
£ 0.1771 - £ 0.18 1000 In stock
1.0 mm
M6
Natural
Nylon 6/6
16.0 mm
Slotted Drive
£ 0.2608 - £ 0.2608 Request the lead time here
1.0 mm
M6
Natural
Nylon 6/6
40.0 mm
Slotted Drive
£ 0.2721 - £ 0.2721 Request the lead time here
1.3 mm
M8
Natural
Nylon 6/6
10.0 mm
Slotted Drive
£ 0.1488 - £ 0.1516 Request the lead time here
0.8 mm
M5
Natural
Nylon 6/6
25.0 mm
Slotted Drive
£ 0.8887 - £ 0.9071 Request the lead time here
1.5 mm
M10
Natural
Nylon
80.0 mm
Slotted Drive
£ 0.1715 - £ 0.1743 Request the lead time here
1.0 mm
M6
Natural
Nylon
8.0 mm
Slotted Drive
£ 0.0857 - £ 0.0894 23000 In stock
0.7 mm
M4
Natural
Nylon 6/6
16.0 mm
Slotted Drive
£ 0.6874 - £ 0.6874 33500 In stock
1.5 mm
M10
Natural
PA
20.0 mm
Crossed Drive
£ 0.6647 - £ 0.6647 Request the lead time here
1.5 mm
M10
Natural
PA
16.0 mm
Crossed Drive
£ 0.0857 - £ 0.0894 Request the lead time here
0.7 mm
M4
Natural
Nylon 6/6
6.0 mm
Slotted Drive
£ 0.0857 - £ 0.0894 Request the lead time here
0.7 mm
M4
Natural
Nylon 6/6
12.0 mm
Slotted Drive
£ 0.097 - £ 0.101 Request the lead time here
0.7 mm
M4
Natural
Nylon
30.0 mm
Slotted Drive
£ 0.1301 - £ 0.1328 Request the lead time here
0.8 mm
M5
Natural
Nylon 6/6
10.0 mm
Slotted Drive
£ 0.3416 - £ 0.3416 Request the lead time here
1.3 mm
M8
Natural
Nylon 6/6
30.0 mm
Slotted Drive
  • of 30
Screw Crossed Drive M5 8.0 mm Nylon 6/6 Natural

0080270000VR

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
27840 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M4 10.0 mm Nylon 6/6 Natural

0120180000VR

Price Range
£ 0.0894 - £ 0.0857

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive M4 25.0 mm Nylon Natural

0120230000VR

Price Range
£ 0.0975 - £ 0.0935

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    25.0 mm
Screw Slotted Drive M5 8.0 mm Nylon 6/6 Natural

0120270000VR

Price Range
£ 0.1328 - £ 0.1301

Stock Levels
24000 In stock
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M5 20.0 mm Nylon 6/6 Natural

0120330000VR

Price Range
£ 0.1431 - £ 0.1401

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M6 6.5 mm Nylon 6/6 Natural

0120390000VR

Price Range
£ 0.1743 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    6.5 mm
Screw Slotted Drive M6 16.0 mm Nylon 6/6 Natural

0120450000VR

Price Range
£ 0.18 - £ 0.1771

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M6 40.0 mm Nylon 6/6 Natural

0120520000VR

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    40.0 mm
Screw Slotted Drive M8 10.0 mm Nylon 6/6 Natural

0120650000VR

Price Range
£ 0.2721 - £ 0.2721

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive M5 25.0 mm Nylon 6/6 Natural

0120340000VR

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    25.0 mm
Screw Slotted Drive M10 80.0 mm Nylon Natural

0120930000VR

Price Range
£ 0.9071 - £ 0.8887

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
  • Thread Length
    80.0 mm
Screw Slotted Drive M6 8.0 mm Nylon Natural

0120410000VR

Price Range
£ 0.1743 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M4 16.0 mm Nylon 6/6 Natural

0120210000VR

Price Range
£ 0.0894 - £ 0.0857

Stock Levels
23000 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    16.0 mm
Screw Crossed Drive M10 20.0 mm PA Natural

0080860000VR

Price Range
£ 0.6874 - £ 0.6874

Stock Levels
33500 In stock
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    7.5 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
  • Thread Length
    20.0 mm
Screw Crossed Drive M10 16.0 mm PA Natural

0081850000VR

Price Range
£ 0.6647 - £ 0.6647

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    7.5 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M4 6.0 mm Nylon 6/6 Natural

0120160000VR

Price Range
£ 0.0894 - £ 0.0857

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    6.0 mm
Screw Slotted Drive M4 12.0 mm Nylon 6/6 Natural

0120190000VR

Price Range
£ 0.0894 - £ 0.0857

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    12.0 mm
Screw Slotted Drive M4 30.0 mm Nylon Natural

0120240000VR

Price Range
£ 0.101 - £ 0.097

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    30.0 mm
Screw Slotted Drive M5 10.0 mm Nylon 6/6 Natural

0120280000VR

Price Range
£ 0.1328 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive M8 30.0 mm Nylon 6/6 Natural

0120710000VR

Price Range
£ 0.3416 - £ 0.3416

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    30.0 mm