Menu Search

Quote Requests

Secure checkout

Natural Nylon Slotted Flat Countersunk Machine Screw - Thread Size M5; Thread Length 30.0 mm | 1.181 in; Head Diameter 9.3 mm | 0.366 in

Item code: NSE-2010-M5-30

1000 In stock
A slotted countersunk screw made from natural Nylon, resulting in a lightweight fastener with a wide range of applications in various industries. Nylon offers a good balance of mechanical strength and insulation properties.
Add sample +
Print page
SKU price information
Quantity Unit price
100 - 999 £ 0.4497
1000 - 2999 £ 0.1889
3000 - 9999 £ 0.1851
10000 + £ 0.1814
Standard pack: 1000

Order in multiple of 100

Total price:

£ 44.97

100 x £ 0.4497

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day


Specifications

Imperial
Metric
SKU attributes
Head Diameter 9.3 mm
Thread Length 30.0 mm
Thread Size M5
Colour Natural
Countersunk Screw Degree 92
Material Nylon
Full Material Nylon 6/6
Drive Type Slotted
Screw Type Machine Screw
Head Type Flat Countersunk