DISCONTINUED PRODUCT
This product is no longer available.
Please contact us on 0345 528 0474 to discuss your requirements.
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 2.2 mm |
---|---|
Head Height | 0.087 in |
Thread Length | 65.0 mm |
Thread Length | 2.559 in |
Thread Size | M2 |
Colour | Natural |
Finish | Stainless Steel |
Drive Type | Slotted Drive |
Screw Type | Machine Screw |
Head Type | Round Head |
Commodity Code | 7318190090 |
Specifications | DIN 85 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue