These Loop-end wire extension springs are a type of extension spring that has a loop at one end. The loop is normally made by winding the spring wire around itself and crimping it in place. It is intended to store and release energy while producing resistance and tension.
Its ends enable easy attachment and secure connection to other components or structures. They are rated for 10 amps at 600 volts and have finger-safe screw connectors. They meet the NEMA 4, 4x, 12, 13, and IP65 specifications when installed. They are oil and water light and are extensively used in industrial machinery, automotive suspensions, and garage doors, among other applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Spring Rate | Overall Length | Material | Wire Diameter | Outside Diameter | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 2.5739 - £ 2.7929 | In production |
2.73 Nmm
2.73 Nmm
|
2.752 in
69.9 mm
|
Carbon Steel
|
0.087 in
2.2 mm
|
0.752 in
19.1 mm
|
|||||
£ 2.6971 - £ 2.9298 | In production |
1.21 Nmm
1.21 Nmm
|
4.5 in
114.3 mm
|
Carbon Steel
|
0.087 in
2.2 mm
|
0.752 in
19.1 mm
|
|||||
£ 2.4096 - £ 2.6286 | In production |
15.64 Nmm
15.64 Nmm
|
2.5 in
63.5 mm
|
Carbon Steel
|
0.114 in
2.9 mm
|
0.752 in
19.1 mm
|
|||||
£ 2.8066 - £ 3.053 | In production |
7.16 Nmm
7.16 Nmm
|
4 in
101.6 mm
|
Carbon Steel
|
0.114 in
2.9 mm
|
0.752 in
19.1 mm
|
|||||
£ 3.2721 - £ 3.5459 | In production |
4.19 Nmm
4.19 Nmm
|
6 in
152.4 mm
|
Carbon Steel
|
0.114 in
2.9 mm
|
0.752 in
19.1 mm
|
|||||
£ 1.6566 - £ 1.7935 | In production |
0.19 Nmm
0.19 Nmm
|
1 in
25.4 mm
|
Stainless Steel
|
0.024 in
0.6 mm
|
0.24 in
6.1 mm
|
|||||
£ 1.6566 - £ 1.7935 | In production |
0.10 Nmm
0.10 Nmm
|
1.5 in
38.1 mm
|
Stainless Steel
|
0.024 in
0.6 mm
|
0.24 in
6.1 mm
|
|||||
£ 1.6566 - £ 1.7935 | In production |
0.04 Nmm
0.04 Nmm
|
2.5 in
63.5 mm
|
Stainless Steel
|
0.024 in
0.6 mm
|
0.24 in
6.1 mm
|
|||||
£ 1.6566 - £ 1.7935 | In production |
1.44 Nmm
1.44 Nmm
|
0.882 in
22.4 mm
|
Stainless Steel
|
0.031 in
0.8 mm
|
0.24 in
6.1 mm
|
|||||
£ 1.6566 - £ 1.7935 | In production |
0.70 Nmm
0.70 Nmm
|
1.37 in
34.8 mm
|
Stainless Steel
|
0.031 in
0.8 mm
|
0.24 in
6.1 mm
|
|||||
£ 1.6566 - £ 1.7935 | In production |
0.37 Nmm
0.37 Nmm
|
2.252 in
57.2 mm
|
Stainless Steel
|
0.031 in
0.8 mm
|
0.24 in
6.1 mm
|
|||||
£ 1.9852 - £ 2.1631 | In production |
0.22 Nmm
0.22 Nmm
|
3.5 in
88.9 mm
|
Stainless Steel
|
0.031 in
0.8 mm
|
0.24 in
6.1 mm
|
|||||
£ 1.9167 - £ 2.081 | In production |
3.21 Nmm
3.21 Nmm
|
1 in
25.4 mm
|
Stainless Steel
|
0.043 in
1.1 mm
|
0.417 in
10.6 mm
|
|||||
£ 1.9167 - £ 2.081 | In production |
1.01 Nmm
1.01 Nmm
|
1.5 in
38.1 mm
|
Stainless Steel
|
0.043 in
1.1 mm
|
0.417 in
10.6 mm
|
|||||
£ 1.9167 - £ 2.081 | In production |
0.42 Nmm
0.42 Nmm
|
2.5 in
63.5 mm
|
Stainless Steel
|
0.043 in
1.1 mm
|
0.417 in
10.6 mm
|
|||||
£ 1.9167 - £ 2.081 | In production |
5.66 Nmm
5.66 Nmm
|
1.122 in
28.5 mm
|
Stainless Steel
|
0.055 in
1.4 mm
|
0.417 in
10.6 mm
|
|||||
£ 1.9167 - £ 2.081 | In production |
2.14 Nmm
2.14 Nmm
|
1.752 in
44.5 mm
|
Stainless Steel
|
0.055 in
1.4 mm
|
0.417 in
10.6 mm
|
|||||
1217525 | £ 1.9167 - £ 2.081 | In production |
1.08 Nmm
1.08 Nmm
|
2.752 in
69.9 mm
|
Stainless Steel
|
0.055 in
1.4 mm
|
0.417 in
10.6 mm
|
||||
1217529 | £ 1.9167 - £ 2.081 | In production |
0.25 Nmm
0.25 Nmm
|
1.5 in
38.1 mm
|
Stainless Steel
|
0.035 in
0.9 mm
|
0.5 in
12.7 mm
|
||||
£ 1.9167 - £ 2.081 | In production |
0.10 Nmm
0.10 Nmm
|
2.5 in
63.5 mm
|
Stainless Steel
|
0.035 in
0.9 mm
|
0.5 in
12.7 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue