Quantity | Unit price |
---|---|
100 + | £ 0.0969 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 12.5 mm |
---|---|
Head Diameter | 0.492 in |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Length | 20.0 mm |
Length | 0.787 in |
Screw Type | Viking Screw |
Head Type | Flat Head |
Colour | Clear |
Material | PC |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue