Menu Search

Lobed Hand Wheels & Knobs - Female

In stock

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
224 results
Product SKUs information
Item Code Price range Availability Knob Diameter Number of Lobes Thread Size Colour Knob Material View
£ 34.7063 - £ 35.4076 Request the lead time here
129.0 mm
6
8.0 mm
Black
PA
£ 12.1508 - £ 12.3941 Request the lead time here
82.0 mm
6
6.0 mm
Black
PA
£ 2.711 - £ 9.3921 Request the lead time here
60.0 mm
4
M8
Black
Nylon
£ 3.3451 - £ 3.416 Request the lead time here
50.0 mm
4
M8
Black
Glass Fibre Reinforced Nylon
£ 3.175 - £ 3.175 Request the lead time here
25.0 mm
4
M5
Black
Glass Fibre Reinforced Nylon
£ 6.5768 - £ 14.9096 Request the lead time here
40.0 mm
4
M8
Black
Glass Fibre Reinforced Nylon
£ 8.4904 - £ 19.6136 Request the lead time here
61.0 mm
6
M10
Black
PA
£ 8.1291 - £ 8.3009 Request the lead time here
51.0 mm
6
6.0 mm
Black
PA
£ 22.5842 - £ 23.0421 Request the lead time here
99.0 mm
6
8.0 mm
Black
PA
£ 10.9486 - £ 11.1632 Request the lead time here
69.0 mm
6
6.0 mm
Black
PA
£ 4.4932 - £ 4.5782 Request the lead time here
60.0 mm
4
M10
Black
Glass Fibre Reinforced Nylon
1219024 £ 2.394 - £ 3.7241 Request the lead time here
40.0 mm
4
M8
Black
Glass Fibre Reinforced Nylon
£ 4.6916 - £ 4.7909 Request the lead time here
60.0 mm
4
M12
Black
Glass Fibre Reinforced Nylon
£ 5.5421 - £ 12.5442 Request the lead time here
32.0 mm
4
M6
Black
Glass Fibre Reinforced Nylon
£ 5.2125 - £ 5.3156 20 In stock
50.0 mm
5
M10
Black
PP
£ 0.1281 - £ 0.2801 3000 In stock
50.0 mm
6
M6
Black
PA
£ 11.1551 - £ 25.2479 8 In stock
77.0 mm
5
M12
Black
TPE
£ 4.5941 - £ 4.6824 Request the lead time here
40.0 mm
5
M8
Black
PP
£ 6.9795 - £ 7.112 Request the lead time here
50.0 mm
5
M10
Black
PP
£ 1.6926 - £ 5.2637 Request the lead time here
40.0 mm
6
M6
Black
Nylon
  • of 12
Handwheel 129.0 mm Pre-Drilled Blind Hole 8.0 mm PA Black

1219058

Price Range
£ 35.4076 - £ 34.7063

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.0 mm
  • Knob Height
    47.0 mm
  • Overall Height
    47.0 mm
  • Thread Length
    20.0 mm
  • Colour
    Black
Handwheel 82.0 mm Pre-Drilled Blind Hole 6.0 mm PA Black

1219063

Price Range
£ 12.3941 - £ 12.1508

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    6.0 mm
  • Knob Height
    40.0 mm
  • Overall Height
    40.0 mm
  • Thread Length
    15.0 mm
  • Colour
    Black
Handwheel M8 60.0 mm Black Nylon

497476

Price Range
£ 9.3921 - £ 2.711

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    4
  • Knob Diameter
    60.0 mm
Handwheel M8 Glass Fibre Reinforced Nylon Black

1219037

Price Range
£ 3.416 - £ 3.3451

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Height
    31.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    4
Handwheel M5 Glass Fibre Reinforced Nylon Black

1219006

Price Range
£ 3.175 - £ 3.175

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Height
    20.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    4
Handwheel M8 Glass Fibre Reinforced Nylon Black

1219031

Price Range
£ 14.9096 - £ 6.5768

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Height
    26.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    4
Handwheel 61.0 mm 6H Threaded Pass Through Hole M10 PA Black

1219072

Price Range
£ 19.6136 - £ 8.4904

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Knob Height
    30.0 mm
  • Overall Height
    30.0 mm
  • Thread Length
    23.0 mm
  • Colour
    Black
Handwheel 51.0 mm Pre-Drilled Blind Hole 6.0 mm PA Black

1219060

Price Range
£ 8.3009 - £ 8.1291

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    6.0 mm
  • Knob Height
    29.0 mm
  • Overall Height
    29.0 mm
  • Thread Length
    15.0 mm
  • Colour
    Black
Handwheel 99.0 mm Pre-Drilled Blind Hole 8.0 mm PA Black

1219056

Price Range
£ 23.0421 - £ 22.5842

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.0 mm
  • Knob Height
    44.0 mm
  • Overall Height
    44.0 mm
  • Thread Length
    22.0 mm
  • Colour
    Black
Handwheel 69.0 mm Pre-Drilled Blind Hole 6.0 mm PA Black

1219062

Price Range
£ 11.1632 - £ 10.9486

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    6.0 mm
  • Knob Height
    36.0 mm
  • Overall Height
    36.0 mm
  • Thread Length
    15.0 mm
  • Colour
    Black
Handwheel M10 Glass Fibre Reinforced Nylon Black

1219046

Price Range
£ 4.5782 - £ 4.4932

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Knob Height
    36.5 mm
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    4
Handwheel M8 Glass Fibre Reinforced Nylon Black

1219024

Price Range
£ 3.7241 - £ 2.394

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Height
    26.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    4
Handwheel M12 Glass Fibre Reinforced Nylon Black

1219047

Price Range
£ 4.7909 - £ 4.6916

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Knob Height
    36.5 mm
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    4
Handwheel M6 Glass Fibre Reinforced Nylon Black

1219016

Price Range
£ 12.5442 - £ 5.5421

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Height
    22.5 mm
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    4
Handwheel M10 50.0 mm PP Black

493916

Price Range
£ 5.3156 - £ 5.2125

Stock Levels
20 In stock
Attributes
  • Thread Size
    M10
  • Knob Height
    30.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    5
Handwheel M6 60.0 mm PA Black

804122

Price Range
£ 0.2801 - £ 0.1281

Stock Levels
3000 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    6.0 mm
  • Colour
    Black
  • Fitting Style
    Screw
  • Commodity Code
    3926909790
Soft Touch Handwheel 77.0 mm Insert M12 PP;TPE Black

1218974

Price Range
£ 25.2479 - £ 11.1551

Stock Levels
8 In stock
Attributes
  • Thread Size
    M12
  • Knob Height
    46.0 mm
  • Overall Height
    46.0 mm
  • Thread Length
    20.0 mm
  • Colour
    Black
Handwheel M8 40.0 mm Black PP

493905

Price Range
£ 4.6824 - £ 4.5941

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Height
    29.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    5
Handwheel M10 50.0 mm PP Black

493915

Price Range
£ 7.112 - £ 6.9795

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Knob Height
    30.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    5
Handwheel M6 40.0 mm Black Nylon

497495

Price Range
£ 5.2637 - £ 1.6926

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    6
  • Knob Diameter
    40.0 mm