Menu Search

Lifting Eye Bolts - Female

In production

These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.

It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end.
Material: 316 Stainless Steel, 303 Stainless Steel, Zinc Plated Steel Series Code: SRP4044, SRP4041

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability h1 Material d1 Thread Type w1 w2 d2 View
£ 19.6452 - £ 39.2802 Request the lead time here
90.0
Zinc Plated Steel
M27
Coarse
90.0
50.0
50.0
£ 2.601 - £ 5.202 Request the lead time here
36.0
Zinc Plated Steel
M8
Coarse
36.0
20.0
20.0
£ 3.6618 - £ 7.3134 Request the lead time here
45.0
Zinc Plated Steel
M10
Coarse
45.0
25.0
25.0
£ 7.9662 - £ 15.9324 Request the lead time here
71.0
Zinc Plated Steel
M20
Coarse
72.0
40.0
40.0
£ 7.0176 - £ 14.0352 Request the lead time here
62.0
Zinc Plated Steel
M16
Coarse
63.0
35.0
35.0
£ 25.908 - £ 51.816 Request the lead time here
62.0
303 Stainless Steel
M16
Coarse
63.0
35.0
35.0
£ 5.457 - £ 10.9038 Request the lead time here
62.0
Zinc Plated Steel
M14
Coarse
63.0
35.0
35.0
£ 8.8638 - £ 17.7276 Request the lead time here
71.0
303 Stainless Steel
M20
Coarse
72.0
40.0
40.0
£ 30.3348 - £ 60.6594 Request the lead time here
109.0
Zinc Plated Steel
M33
Coarse
108.0
60.0
65.0
£ 15.4632 - £ 30.9162 Request the lead time here
53.0
303 Stainless Steel
M12
Coarse
54.0
30.0
30.0
£ 10.2612 - £ 20.5122 Request the lead time here
90.0
303 Stainless Steel
M24
Coarse
90.0
50.0
50.0
£ 6.6402 - £ 13.2804 Request the lead time here
31.0
316 Stainless Steel
M6
Coarse
36.0
16.0
20.0
£ 11.3832 - £ 22.7664 Request the lead time here
53.0
316 Stainless Steel
M12
Coarse
54.0
30.0
30.0
£ 7.446 - £ 14.8818 Request the lead time here
71.0
Zinc Plated Steel
M18
Coarse
72.0
40.0
40.0
£ 73.287 - £ 146.574 Request the lead time here
168.0
Zinc Plated Steel
M48
Coarse
166.0
90.0
100.0
£ 139.6992 - £ 279.3882 Request the lead time here
187.0
Zinc Plated Steel
M56
Coarse
184.0
100.0
110.0
£ 7.6602 - £ 15.3102 Request the lead time here
36.0
303 Stainless Steel
M8
Coarse
36.0
20.0
20.0
£ 8.4252 - £ 16.8402 Request the lead time here
45.0
303 Stainless Steel
M10
Coarse
45.0
25.0
25.0
£ 7.2828 - £ 14.5656 Request the lead time here
45.0
316 Stainless Steel
M10
Coarse
45.0
25.0
25.0
£ 18.105 - £ 36.21 Request the lead time here
71.0
316 Stainless Steel
M20
Coarse
72.0
40.0
40.0
  • of 2
Lifting Eye Bolt Coarse M27 90.0 Zinc Plated Steel

20199432

Price Range
£ 39.2802 - £ 19.6452

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M27
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M8 36.0 Zinc Plated Steel

20198480

Price Range
£ 5.202 - £ 2.601

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Coarse M10 45.0 Zinc Plated Steel

20198749

Price Range
£ 7.3134 - £ 3.6618

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M20 72.0 Zinc Plated Steel

20198787

Price Range
£ 15.9324 - £ 7.9662

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M16 63.0 Zinc Plated Steel

20198763

Price Range
£ 14.0352 - £ 7.0176

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M16 63.0 303 Stainless Steel

20199289

Price Range
£ 51.816 - £ 25.908

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M14 63.0 Zinc Plated Steel

20199340

Price Range
£ 10.9038 - £ 5.457

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M14
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M20 72.0 303 Stainless Steel

20199296

Price Range
£ 17.7276 - £ 8.8638

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M33 108.0 Zinc Plated Steel

20199357

Price Range
£ 60.6594 - £ 30.3348

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M33
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M12 54.0 303 Stainless Steel

20199272

Price Range
£ 30.9162 - £ 15.4632

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • h1
    53.0
Lifting Eye Bolt Coarse M24 90.0 303 Stainless Steel

20199326

Price Range
£ 20.5122 - £ 10.2612

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M6 36.0 316 Stainless Steel

20199074

Price Range
£ 13.2804 - £ 6.6402

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • h1
    31.0
Lifting Eye Bolt Coarse M12 54.0 316 Stainless Steel

20199104

Price Range
£ 22.7664 - £ 11.3832

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • h1
    53.0
Lifting Eye Bolt Coarse M18 72.0 Zinc Plated Steel

20199425

Price Range
£ 14.8818 - £ 7.446

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M18
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M48 166.0 Zinc Plated Steel

20198886

Price Range
£ 146.574 - £ 73.287

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M48
  • d2
    100.0
  • w1
    166.0
  • h1
    168.0
Lifting Eye Bolt Coarse M56 184.0 Zinc Plated Steel

20198909

Price Range
£ 279.3882 - £ 139.6992

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M56
  • d2
    110.0
  • w1
    184.0
  • h1
    187.0
Lifting Eye Bolt Coarse M8 36.0 303 Stainless Steel

20199258

Price Range
£ 15.3102 - £ 7.6602

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Coarse M10 45.0 303 Stainless Steel

20199265

Price Range
£ 16.8402 - £ 8.4252

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M10 45.0 316 Stainless Steel

20199098

Price Range
£ 14.5656 - £ 7.2828

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M20 72.0 316 Stainless Steel

20199128

Price Range
£ 36.21 - £ 18.105

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0