These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible LED Type (All) | Overall Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|
| £ 0.0881 - £ 0.0936 | Request the lead time here |
T-1-3/4,5.0 mm
|
0.256 in
6.5 mm
|
0.197 in
5.0 mm
|
||
| £ 0.1672 - £ 0.1743 | Request the lead time here |
T-1-3/4,5.0 mm
|
0.256 in
6.5 mm
|
0.591 in
15.0 mm
|
||
| £ 0.1672 - £ 0.1743 | Request the lead time here |
T-1-3/4,5.0 mm
|
0.256 in
6.5 mm
|
0.748 in
19.0 mm
|
||
| £ 0.1913 - £ 0.1998 | Request the lead time here |
T-1-3/4,5.0 mm
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| £ 0.1913 - £ 0.1998 | Request the lead time here |
T-1-3/4,5.0 mm
|
0.256 in
6.5 mm
|
1.142 in
29.0 mm
|
||
| £ 0.0841 - £ 0.0895 | Request the lead time here |
T-1-3/4,5.0 mm
|
0.201 in
5.1 mm
|
0.157 in
4.0 mm
|
||
| £ 0.1355 - £ 0.141 | Request the lead time here |
T-1-3/4,5.0 mm
|
0.201 in
5.1 mm
|
0.394 in
10.0 mm
|
||
| £ 0.0739 - £ 0.0786 | Request the lead time here |
T-1,3.0 mm
|
0.189 in
4.8 mm
|
0.118 in
3.0 mm
|
||
| LEDM-2-05 | £ 0.0793 - £ 0.0844 | Request the lead time here |
T-1,3.0 mm
|
0.189 in
4.8 mm
|
0.197 in
5.0 mm
|
|
| £ 0.1355 - £ 0.141 | Request the lead time here |
T-1,3.0 mm
|
0.189 in
4.8 mm
|
0.551 in
14.0 mm
|
||
| £ 0.1356 - £ 0.1411 | Request the lead time here |
T-1,3.0 mm
|
0.189 in
4.8 mm
|
0.748 in
19.0 mm
|
||
| £ 0.0881 - £ 0.0936 | Request the lead time here |
T-1-3/4,5.0 mm
|
0.256 in
6.5 mm
|
0.157 in
4.0 mm
|
||
| £ 0.1672 - £ 0.1743 | Request the lead time here |
T-1-3/4,5.0 mm
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| £ 0.1672 - £ 0.1743 | Request the lead time here |
T-1-3/4,5.0 mm
|
0.256 in
6.5 mm
|
0.709 in
18.0 mm
|
||
| £ 0.1209 - £ 0.1258 | Request the lead time here |
T-1-3/4,5.0 mm
|
0.256 in
6.5 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0951 - £ 0.101 | 8000 In stock |
T-1,3.0 mm
|
0.189 in
4.8 mm
|
0.354 in
9.0 mm
|
||
| £ 0.1913 - £ 0.1998 | Request the lead time here |
T-1-3/4,5.0 mm
|
0.256 in
6.5 mm
|
1.024 in
26.0 mm
|
||
| £ 0.1913 - £ 0.1998 | Request the lead time here |
T-1-3/4,5.0 mm
|
0.256 in
6.5 mm
|
1.181 in
30.0 mm
|
||
| £ 0.1814 - £ 0.1899 | Request the lead time here |
T-1,3.0 mm
|
0.189 in
4.8 mm
|
1.102 in
28.0 mm
|
||
| LEDM-3-12 | £ 0.1417 - £ 0.1488 | Request the lead time here |
T-1-3/4,5.0 mm
|
0.256 in
6.5 mm
|
0.472 in
12.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue