Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: 304 Stainless Steel, Steel, 316 Stainless Steel Series Code: SRL1326, SRL1325, SRL1320, SRL1323, SRL1322, SRL1321

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
420 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
£ 179.6118 - £ 299.3496 Request the lead time here
14.474
4.0
20.0
TR20 x 4
3000.0
316 Stainless Steel
17.640
£ 686.562 - £ 1,144.2768 Request the lead time here
30.381
7.0
40.0
TR40 x 7
3000.0
316 Stainless Steel
36.020
£ 33.5172 - £ 55.8654 Request the lead time here
7.685
3.0
12.0
TR12 x 3
3000.0
Steel
10.191
£ 24.4086 - £ 40.6878 Request the lead time here
7.685
2.0
10.0
TR10 x 2
3000.0
Steel
8.739
£ 32.0994 - £ 53.499 Request the lead time here
7.685
3.0
12.0
TR12 x 6
3000.0
Steel
10.164
£ 18.411 - £ 30.6816 Request the lead time here
7.685
3.0
12.0
TR12 x 3
1500.0
Steel
10.191
£ 579.2784 - £ 965.4606 Request the lead time here
56.819
10.0
70.0
TR70 x 10
1000.0
316 Stainless Steel
64.425
£ 1,738.1412 - £ 2,896.902 Request the lead time here
56.819
10.0
70.0
TR70 x 10
3000.0
316 Stainless Steel
64.425
£ 1,056.6282 - £ 1,761.0402 Request the lead time here
39.168
8.0
50.0
TR50 x 8
3000.0
316 Stainless Steel
45.468
£ 183.4062 - £ 305.6736 Request the lead time here
27.563
6.0
36.0
TR36 x 6
1000.0
316 Stainless Steel
32.547
£ 15.7386 - £ 26.2242 Request the lead time here
6.891
2.0
10.0
TR10 x 2
1500.0
Steel
8.739
£ 54.7536 - £ 91.2594 Request the lead time here
12.474
4.0
18.0
TR18 x 4
3000.0
Steel
15.640
£ 20.4408 - £ 34.068 Request the lead time here
14.474
4.0
20.0
TR20 x 4
1000.0
Steel
17.640
£ 27.5502 - £ 45.9102 Request the lead time here
14.474
4.0
20.0
TR20 x 8
1000.0
Steel
17.608
£ 65.5554 - £ 109.2624 Request the lead time here
15.294
5.0
22.0
TR22 x 5
3000.0
Steel
19.114
£ 10.5978 - £ 17.6664 Request the lead time here
7.685
3.0
12.0
TR12 x 6
1000.0
Steel
10.164
£ 21.8688 - £ 36.4446 Request the lead time here
9.685
3.0
14.0
TR14 x 3
1500.0
Steel
12.191
£ 24.5616 - £ 40.9428 Request the lead time here
10.474
4.0
16.0
TR16 x 4
1500.0
Steel
13.640
£ 42.0954 - £ 70.1556 Request the lead time here
10.474
4.0
16.0
TR16 x 4
3000.0
Steel
13.640
£ 28.2438 - £ 47.073 Request the lead time here
12.474
4.0
18.0
TR18 x 4
1500.0
Steel
15.640
  • of 21
Lead Screw TR20 x 4 3000.0 316 Stainless Steel

20150358

Price Range
£ 299.3496 - £ 179.6118

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR40 x 7 3000.0 316 Stainless Steel

20150686

Price Range
£ 1,144.2768 - £ 686.562

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw TR12 x 3 3000.0 Steel

20150983

Price Range
£ 55.8654 - £ 33.5172

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR10 x 2 3000.0 Steel

20150891

Price Range
£ 40.6878 - £ 24.4086

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw TR12 x 6 3000.0 Steel

20151003

Price Range
£ 53.499 - £ 32.0994

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    12.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw TR12 x 3 1500.0 Steel

20150945

Price Range
£ 30.6816 - £ 18.411

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR70 x 10 1000.0 316 Stainless Steel

20150839

Price Range
£ 965.4606 - £ 579.2784

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw TR70 x 10 3000.0 316 Stainless Steel

20150846

Price Range
£ 2,896.902 - £ 1,738.1412

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw TR50 x 8 3000.0 316 Stainless Steel

20150723

Price Range
£ 1,761.0402 - £ 1,056.6282

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw TR36 x 6 1000.0 316 Stainless Steel

20150624

Price Range
£ 305.6736 - £ 183.4062

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR10 x 2 1500.0 Steel

20150860

Price Range
£ 26.2242 - £ 15.7386

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw TR18 x 4 3000.0 Steel

20151171

Price Range
£ 91.2594 - £ 54.7536

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR20 x 4 1000.0 Steel

20151218

Price Range
£ 34.068 - £ 20.4408

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR20 x 8 1000.0 Steel

20151256

Price Range
£ 45.9102 - £ 27.5502

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    20.0
  • Lead
    8.0
  • p1
    4.0
Lead Screw TR22 x 5 3000.0 Steel

20151300

Price Range
£ 109.2624 - £ 65.5554

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    22.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR12 x 6 1000.0 Steel

20150990

Price Range
£ 17.6664 - £ 10.5978

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    12.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw TR14 x 3 1500.0 Steel

20151010

Price Range
£ 36.4446 - £ 21.8688

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR16 x 4 1500.0 Steel

20151072

Price Range
£ 40.9428 - £ 24.5616

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR16 x 4 3000.0 Steel

20151102

Price Range
£ 70.1556 - £ 42.0954

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR18 x 4 1500.0 Steel

20151133

Price Range
£ 47.073 - £ 28.2438

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0