Quantity | Unit price |
---|---|
1 - 9 | £ 18.4828 |
10 - 99 | £ 9.5289 |
100 - 199 | £ 9.3372 |
200 + | £ 9.1592 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Acrylonitrile Butadiene Styrene |
---|---|
Accessory Type | Counter Screen |
Hole Diameter | 2.5 mm |
Hole Diameter | 0.098 in |
Viewable Screen Length | 92.0 mm |
Viewable Screen Length | 3.622 in |
Overall Width | 150.0 mm |
Overall Width | 5.906 in |
Overall Length | 190.0 mm |
Overall Length | 7.48 in |
Colour | Clear |
Price per piece incl VAT | 21.7445 GBP |
Commodity Code | 3926909790 |
Overall Thickness | 10.0 mm |
Overall Thickness | 0.394 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue