Quantity | Unit price |
---|---|
100 + | £ 0.7694 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M4 |
---|---|
Base Diameter | 9.5 mm |
Base Diameter | 0.374 in |
Base Height | 5.1 mm |
Base Height | 0.201 in |
Overall Height | 15.1 mm |
Overall Height | 0.594 in |
Stud Length | 10.0 mm |
Stud Length | 0.394 in |
Base Full Material | Butyl Rubber |
Base Material | Rubber |
Base Shape | Round |
Bumper Foot Style | Threaded Insert Bumper |
Colour | Black |
Full Material | IIR Shore 40-50a;Brass |
Commodity Code | 4016999790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue