Menu Search

Indexing Plungers - Cam Action

In stock

Our Cam Plungers are supplied in either stainless steel or burnished steel. The Cam Plungers are offered in a variety of plunger diameters.

Series Code :SR5410 ,SR6568, SR6572

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Nose Projection Handle Length Overall Length Finish Nose Diameter View
£ 21.0711 - £ 21.0711 Request the lead time here
12.0 mm
37.0 mm
69.0 mm
£ 50.3733 - £ 50.3733 Request the lead time here
12.0 mm
51.0 mm
69.0 mm
£ 7.484 - £ 7.6257 Request the lead time here
8.0 mm
25.0 mm
48.0 mm
Zinc Plated
4.0 mm
£ 8.8305 - £ 8.8305 Request the lead time here
10.0 mm
30.0 mm
56.5 mm
Matt
8.0 mm
1220847 £ 7.2855 - £ 7.4415 Request the lead time here
8.0 mm
25.0 mm
48.0 mm
Zinc Plated
6.0 mm
£ 14.5122 - £ 14.8128 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
10.0 mm
£ 14.7412 - £ 14.7412 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
14.0 mm
£ 15.3709 - £ 15.6858 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
10.0 mm
£ 15.4139 - £ 15.7287 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
14.0 mm
£ 10.7441 - £ 10.9709 35 In stock
14.0 mm
37.0 mm
68.0 mm
Zinc Plated
10.0 mm
£ 48.5769 - £ 48.5769 Request the lead time here
12.0 mm
51.0 mm
69.0 mm
£ 10.659 - £ 10.8716 Request the lead time here
12.0 mm
37.0 mm
69.5 mm
Zinc Plated
10.0 mm
£ 14.7985 - £ 14.7985 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
8.0 mm
£ 15.2515 - £ 15.5633 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
12.0 mm
£ 15.328 - £ 15.6429 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
8.0 mm
£ 10.9093 - £ 11.1405 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Zinc Plated
8.0 mm
£ 19.8047 - £ 19.8047 Request the lead time here
12.0 mm
37.0 mm
69.0 mm
£ 8.5754 - £ 8.7455 Request the lead time here
10.0 mm
30.0 mm
56.5 mm
Zinc Plated
10.0 mm
£ 7.484 - £ 7.6257 Request the lead time here
8.0 mm
25.0 mm
48.0 mm
Zinc Plated
5.0 mm
£ 10.659 - £ 10.8716 Request the lead time here
12.0 mm
37.0 mm
69.5 mm
Zinc Plated
8.0 mm
  • of 2
Indexing Plunger M20 x 1.5 Burnished Steel Black

491239

Price Range
£ 21.0711 - £ 21.0711

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    37.0 mm
  • Nose Projection
    12.0 mm
  • Overall Length
    69.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
Indexing Plunger M20 x 1.5 Stainless Steel Grey

491243

Price Range
£ 50.3733 - £ 50.3733

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    51.0 mm
  • Nose Projection
    12.0 mm
  • Overall Length
    69.0 mm
  • Colour
    Grey
  • Commodity Code
    7318190090
Indexing Plunger M12 x 1.5 PA;Steel Black

1220845

Price Range
£ 7.6257 - £ 7.484

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    22.0 N
  • Handle Length
    25.0 mm
  • Initial End Force
    8.0 N
  • Nose Diameter
    4.0 mm
  • Nose Projection
    8.0 mm
Indexing Plunger M16 PA;Steel Black

1220849

Price Range
£ 8.8305 - £ 8.8305

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    30.0 N
  • Handle Length
    30.0 mm
  • Initial End Force
    11.0 N
  • Nose Diameter
    8.0 mm
  • Nose Projection
    10.0 mm
Indexing Plunger M12 x 1.5 PA;Steel Black

1220847

Price Range
£ 7.4415 - £ 7.2855

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    22.0 N
  • Handle Length
    25.0 mm
  • Initial End Force
    8.0 N
  • Nose Diameter
    6.0 mm
  • Nose Projection
    8.0 mm
Indexing Plunger 37.0 mm 10.0 mm PA Black

1220940

Price Range
£ 14.8128 - £ 14.5122

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    10.0 mm
  • Nose Projection
    14.0 mm
Indexing Plunger 37.0 mm 14.0 mm PA Black

1220944

Price Range
£ 14.7412 - £ 14.7412

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    14.0 mm
  • Nose Projection
    14.0 mm
Indexing Plunger 10.0 mm PA Black

1220948

Price Range
£ 15.6858 - £ 15.3709

Stock Levels
Request the lead time here
Attributes
  • Base Width
    48.0 mm
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    10.0 mm
Indexing Plunger 14.0 mm PA Black

1220952

Price Range
£ 15.7287 - £ 15.4139

Stock Levels
Request the lead time here
Attributes
  • Base Width
    48.0 mm
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    14.0 mm
Indexing Plunger 10.0 mm PA Black

1220936

Price Range
£ 10.9709 - £ 10.7441

Stock Levels
35 In stock
Attributes
  • Base Width
    20.0 mm
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    10.0 mm
Indexing Plunger M20 x 1.5 Stainless Steel Grey

491241

Price Range
£ 48.5769 - £ 48.5769

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    51.0 mm
  • Nose Projection
    12.0 mm
  • Overall Length
    69.0 mm
  • Colour
    Grey
  • Commodity Code
    7318190090
Indexing Plunger M20 x 1.5 PA;Steel Black

1220843

Price Range
£ 10.8716 - £ 10.659

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    56.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    20.0 N
  • Nose Diameter
    10.0 mm
  • Nose Projection
    12.0 mm
Indexing Plunger 37.0 mm 8.0 mm PA Black

1220947

Price Range
£ 14.7985 - £ 14.7985

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    8.0 mm
  • Nose Projection
    14.0 mm
Indexing Plunger 12.0 mm PA Black

1220951

Price Range
£ 15.5633 - £ 15.2515

Stock Levels
Request the lead time here
Attributes
  • Base Width
    48.0 mm
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    12.0 mm
Indexing Plunger 8.0 mm PA Black

1220955

Price Range
£ 15.6429 - £ 15.328

Stock Levels
Request the lead time here
Attributes
  • Base Width
    48.0 mm
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    8.0 mm
Indexing Plunger 8.0 mm PA Black

1220939

Price Range
£ 11.1405 - £ 10.9093

Stock Levels
Request the lead time here
Attributes
  • Base Width
    20.0 mm
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    8.0 mm
Indexing Plunger M20 x 1.5 Burnished Steel Black

491240

Price Range
£ 19.8047 - £ 19.8047

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    37.0 mm
  • Nose Projection
    12.0 mm
  • Overall Length
    69.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
Indexing Plunger M16 x 1.5 PA;Steel Black

1220842

Price Range
£ 8.7455 - £ 8.5754

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    30.0 N
  • Handle Length
    30.0 mm
  • Initial End Force
    11.0 N
  • Nose Diameter
    10.0 mm
  • Nose Projection
    10.0 mm
Indexing Plunger M12 x 1.5 PA;Steel Black

1220846

Price Range
£ 7.6257 - £ 7.484

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    22.0 N
  • Handle Length
    25.0 mm
  • Initial End Force
    8.0 N
  • Nose Diameter
    5.0 mm
  • Nose Projection
    8.0 mm
Indexing Plunger M20 x 1.5 PA;Steel Black

1220850

Price Range
£ 10.8716 - £ 10.659

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    56.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    20.0 N
  • Nose Diameter
    8.0 mm
  • Nose Projection
    12.0 mm