Quantity | Unit price |
---|---|
1 - 19 | £ 73.6311 |
20 + | £ 31.1059 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 5.0 mm |
---|---|
Leaf Thickness | 0.197 in |
Offset Distance | 40.0 mm |
Offset Distance | 1.575 in |
Overall Length | 120.0 mm |
Overall Length | 4.724 in |
Overall Thickness | 20.5 mm |
Overall Thickness | 0.807 in |
Overall Width | 100.0 mm |
Overall Width | 3.937 in |
Cam Material | Die Cast Zinc Alloy |
Finish | Black Powder Coated |
Full Material | Die Cast Zinc Alloy |
Hinge Type | HVAC Adjustable Hinge |
Latch Material | Die Cast Zinc Alloy |
Leaf Shape | Rectangular |
Material | Zinc Alloy |
Mounting Hole Depression | Countersunk |
Mounting Hole Shape | Round |
Mounting Method | Open Hole |
Mounting Orientation | Right Handed |
Mount Style | Surface Mount |
Number of Mounting Holes | 6 |
Pin Material | Steel |
Rotation | 180° |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue