Quantity | Unit price |
---|---|
1 - 24 | £ 18.9962 |
25 + | £ 9.0086 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 6.0 mm |
---|---|
Leaf Thickness | 0.236 in |
Offset Distance | 40.0 mm |
Offset Distance | 1.575 in |
Overall Length | 97.0 mm |
Overall Length | 3.819 in |
Overall Thickness | 20.0 mm |
Overall Thickness | 0.787 in |
Overall Width | 60.0 mm |
Overall Width | 2.362 in |
Cam Material | Die Cast Zinc Alloy |
Finish | Black Powder Coated |
Full Material | Zamak Die Cast Zinc Alloy |
Hinge Type | HVAC Adjustable Hinge |
Latch Material | Die Cast Zinc Alloy |
Leaf Shape | Rounded |
Material | Die Cast Zinc Alloy |
Mounting Hole Depression | Countersunk |
Mounting Hole Shape | Round |
Mounting Orientation | Universal |
Mount Style | Surface Mount |
Number of Mounting Holes | 6 |
Pin Material | Stainless Steel |
Rotation | 180° |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue