Mining Safety Approved Hose Protection Sleeves are dense but not bulky for optimum UV and abrasion protection. These sleeves are effective in reducing the concentrated stream of pinhole leaks with a high degree of burst resistance and good leakage containment. Approvals and Certifications: MSHA Approval #MSHA IC0234/0; Meets FED0STD0191 test method 5309 for abrasion resistance; Meets ASTM D6770 for abrasion resistance of textile webbing. Customers who purchase Hose Protection Sleeves - Mining Safety Approved also buy Spiral Wrap Hose Protectors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | Colour | Full Material | RL | View | |
|---|---|---|---|---|---|---|---|
| £ 91.7663 - £ 91.7663 | 13 In stock |
0.787 in
20.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
| 1255550 | £ 136.8992 - £ 136.8992 | Request the lead time here |
1.22 in
31.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
|
| £ 212.7674 - £ 212.7674 | 17 In stock |
1.85 in
47.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
| £ 115.9482 - £ 115.9482 | Request the lead time here |
0.906 in
23.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
| £ 162.6155 - £ 162.6155 | 17 In stock |
1.417 in
36.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
| £ 249.2794 - £ 249.2794 | Request the lead time here |
2.165 in
55.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
| 1255548 | £ 121.7924 - £ 121.7924 | 29 In stock |
0.98 in
24.9 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
|
| £ 193.3323 - £ 193.3323 | 5 In stock |
1.571 in
39.9 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
| 1255556 | £ 297.1876 - £ 297.1876 | Request the lead time here |
2.362 in
60.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
|
| £ 93.1143 - £ 93.1143 | Request the lead time here |
0.669 in
17.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
| £ 140.6533 - £ 140.6533 | Request the lead time here |
1.059 in
26.9 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
| £ 199.7429 - £ 199.7429 | Request the lead time here |
1.732 in
44.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
| £ 354.3128 - £ 354.3128 | 12 In stock |
2.874 in
73.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
| £ 68.6385 - £ 68.6385 | Request the lead time here |
1.575 in
40.0 mm
|
Black
|
Polyester
|
|
||
| £ 77.5914 - £ 77.5914 | Request the lead time here |
1.772 in
45.0 mm
|
Black
|
Polyester
|
|
||
| £ 108.9264 - £ 108.9264 | Request the lead time here |
2.362 in
60.0 mm
|
Black
|
Polyester
|
|
||
| £ 147.7221 - £ 147.7221 | Request the lead time here |
3.346 in
85.0 mm
|
Black
|
Polyester
|
|
||
| £ 113.4028 - £ 113.4028 | Request the lead time here |
2.559 in
65.0 mm
|
Black
|
Polyester
|
|
||
| £ 155.1828 - £ 155.1828 | Request the lead time here |
3.543 in
90.0 mm
|
Black
|
Polyester
|
|
||
| £ 167.1199 - £ 167.1199 | Request the lead time here |
3.74 in
95.0 mm
|
Black
|
Polyester
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue