Menu Search

Hose Protector 60.0 mm 50.0 m Black

Item code:

1255556

11 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 287.0546
Standard pack: 1

Order in multiple of 1

Total price:

£ 287.05

1 x £ 287.0546

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hose Diameter 60.0 mm
Flat Width 97.0 mm
Roll Length 50.0 m
Full Material Polyamide 6
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us