Quantity | Unit price |
---|---|
1500 + | £ 0.2888 |
Adhesive Type | Rubber |
---|---|
Colour | Black |
Material Type | Nylon |
Removability | Permanent |
Shape | Mated Set |
Overall Length | 101.6 mm |
Overall Length | 4 in |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Quantity Per Carton | 1500 Sets |
Commodity Code | 3919108025 |
Length | 101.6 mm |
Length | 4 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue