Menu Search

Hinge-Bearing Protection Plug - Closed

In stock

This Protection Plug provides robust protection. It helps prevent dirt and dampness from entering hinge-bearings and swivel joints.

  • Provided in a Closed format
  • Material: Polypropylene (PP)
  • Colour: Grey
  • Temperature: Minimum -10 up to Maximum +110 Degrees Celsius

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability ID FD OD H View
£ 0.1807 - £ 0.55 Request the lead time here
17.5 mm
35.1 mm
20.0 mm
9.1 mm
£ 0.2961 - £ 0.9292 150 In stock
37.5 mm
62.1 mm
40.0 mm
19.1 mm
£ 0.5287 - £ 0.8225 Request the lead time here
16.8 mm
34.0 mm
20.0 mm
9.7 mm
£ 0.2527 - £ 0.8287 Request the lead time here
37.0 mm
60.0 mm
40.5 mm
16.3 mm
£ 0.3063 - £ 0.9643 Request the lead time here
47.5 mm
75.1 mm
50.0 mm
23.7 mm
£ 0.2506 - £ 0.7885 450 In stock
27.1 mm
44.2 mm
30.5 mm
13.5 mm
£ 0.1852 - £ 0.55 Request the lead time here
14.4 mm
28.0 mm
16.0 mm
9.0 mm
£ 0.2703 - £ 0.8538 Request the lead time here
32.0 mm
53.1 mm
35.0 mm
17.3 mm
£ 0.234 - £ 0.7333 Request the lead time here
29.5 mm
52.1 mm
32.0 mm
15.0 mm
£ 0.4008 - £ 1.2306 Request the lead time here
66.8 mm
100.7 mm
70.5 mm
20.0 mm
£ 0.6099 - £ 1.2808 Request the lead time here
116.0 mm
175.0 mm
120.5 mm
21.5 mm
3397000 £ 0.3154 - £ 1.0397 10000 In stock
47.2 mm
71.7 mm
50.5 mm
17.0 mm
£ 0.4005 - £ 1.557 Request the lead time here
87.5 mm
119.9 mm
90.5 mm
18.2 mm
£ 0.4338 - £ 1.3737 Request the lead time here
60.5 mm
94.5 mm
63.0 mm
30.4 mm
£ 0.21 - £ 0.8111 Request the lead time here
31.9 mm
53.0 mm
35.5 mm
13.6 mm
£ 0.2882 - £ 1.3888 Request the lead time here
56.8 mm
85.9 mm
60.5 mm
20.0 mm
£ 0.4787 - £ 1.5947 Request the lead time here
97.5 mm
121.7 mm
100.5 mm
15.0 mm
£ 0.2719 - £ 0.8639 Request the lead time here
22.5 mm
42.1 mm
25.0 mm
11.3 mm
£ 0.336 - £ 0.7057 Request the lead time here
42.4 mm
70.0 mm
44.2 mm
20.8 mm
£ 0.2678 - £ 0.5625 Request the lead time here
21.7 mm
40.4 mm
25.0 mm
11.8 mm
  • of 2
Bearing Plug 20.0 mm 35.1 mm (DIA) PP Grey

3431000

Price Range
£ 0.55 - £ 0.1807

Stock Levels
Request the lead time here
Attributes
  • FD
    35.1 mm
  • H
    9.1 mm
  • ID
    17.5 mm
  • OD
    20.0 mm
  • Material
    PP
Bearing Plug 40.0 mm 62.1 mm (DIA) PP Grey

3434000

Price Range
£ 0.9292 - £ 0.2961

Stock Levels
150 In stock
Attributes
  • FD
    62.1 mm
  • H
    19.1 mm
  • ID
    37.5 mm
  • OD
    40.0 mm
  • Material
    PP
Bearing Plug 20.0 mm 34.0 mm (DIA) PP Grey

3391000

Price Range
£ 0.8225 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • FD
    34.0 mm
  • H
    9.7 mm
  • ID
    16.8 mm
  • OD
    20.0 mm
  • Material
    PP
Bearing Plug 40.5 mm 60.0 mm (DIA) PP Grey

3395000

Price Range
£ 0.8287 - £ 0.2527

Stock Levels
Request the lead time here
Attributes
  • FD
    60.0 mm
  • H
    16.3 mm
  • ID
    37.0 mm
  • OD
    40.5 mm
  • Material
    PP
Bearing Plug 50.0 mm 75.1 mm (DIA) PP Grey

3435000

Price Range
£ 0.9643 - £ 0.3063

Stock Levels
Request the lead time here
Attributes
  • FD
    75.1 mm
  • H
    23.7 mm
  • ID
    47.5 mm
  • OD
    50.0 mm
  • Material
    PP
Bearing Plug 30.5 mm 44.2 mm (DIA) PP Grey

3393000

Price Range
£ 0.7885 - £ 0.2506

Stock Levels
450 In stock
Attributes
  • FD
    44.2 mm
  • H
    13.5 mm
  • ID
    27.1 mm
  • OD
    30.5 mm
  • Material
    PP
Bearing Plug 16.0 mm 28.0 mm (DIA) PP Grey

3430500

Price Range
£ 0.55 - £ 0.1852

Stock Levels
Request the lead time here
Attributes
  • FD
    28.0 mm
  • H
    9.0 mm
  • ID
    14.4 mm
  • OD
    16.0 mm
  • Material
    PP
Bearing Plug 35.0 mm 53.1 mm (DIA) PP Grey

3433500

Price Range
£ 0.8538 - £ 0.2703

Stock Levels
Request the lead time here
Attributes
  • FD
    53.1 mm
  • H
    17.3 mm
  • ID
    32.0 mm
  • OD
    35.0 mm
  • Material
    PP
Bearing Plug 32.0 mm 52.1 mm (DIA) PP Grey

3433000

Price Range
£ 0.7333 - £ 0.234

Stock Levels
Request the lead time here
Attributes
  • FD
    52.1 mm
  • H
    15.0 mm
  • ID
    29.5 mm
  • OD
    32.0 mm
  • Material
    PP
Bearing Plug 70.5 mm 100.7 mm (DIA) PP Grey

3399000

Price Range
£ 1.2306 - £ 0.4008

Stock Levels
Request the lead time here
Attributes
  • FD
    100.7 mm
  • H
    20.0 mm
  • ID
    66.8 mm
  • OD
    70.5 mm
  • Material
    PP
Bearing Plug 120.5 mm 175.0 mm (DIA) PP Grey

3403000

Price Range
£ 1.2808 - £ 0.6099

Stock Levels
Request the lead time here
Attributes
  • FD
    175.0 mm
  • H
    21.5 mm
  • ID
    116.0 mm
  • OD
    120.5 mm
  • Material
    PP
Bearing Plug 50.5 mm 71.7 mm (DIA) PP Grey

3397000

Price Range
£ 1.0397 - £ 0.3154

Stock Levels
10000 In stock
Attributes
  • FD
    71.7 mm
  • H
    17.0 mm
  • ID
    47.2 mm
  • OD
    50.5 mm
  • Material
    PP
Bearing Plug 90.5 mm 119.9 mm (DIA) PP Grey

3401000

Price Range
£ 1.557 - £ 0.4005

Stock Levels
Request the lead time here
Attributes
  • FD
    119.9 mm
  • H
    18.2 mm
  • ID
    87.5 mm
  • OD
    90.5 mm
  • Material
    PP
Bearing Plug 63.0 mm 94.5 mm (DIA) PP Grey

3436000

Price Range
£ 1.3737 - £ 0.4338

Stock Levels
Request the lead time here
Attributes
  • FD
    94.5 mm
  • H
    30.4 mm
  • ID
    60.5 mm
  • OD
    63.0 mm
  • Material
    PP
Bearing Plug 35.5 mm 53.0 mm (DIA) PP Grey

3394000

Price Range
£ 0.8111 - £ 0.21

Stock Levels
Request the lead time here
Attributes
  • FD
    53.0 mm
  • H
    13.6 mm
  • ID
    31.9 mm
  • OD
    35.5 mm
  • Material
    PP
Bearing Plug 60.5 mm 85.9 mm (DIA) PP Grey

3398000

Price Range
£ 1.3888 - £ 0.2882

Stock Levels
Request the lead time here
Attributes
  • FD
    85.9 mm
  • H
    20.0 mm
  • ID
    56.8 mm
  • OD
    60.5 mm
  • Material
    PP
Bearing Plug 100.5 mm 121.7 mm (DIA) PP Grey

3402000

Price Range
£ 1.5947 - £ 0.4787

Stock Levels
Request the lead time here
Attributes
  • FD
    121.7 mm
  • H
    15.0 mm
  • ID
    97.5 mm
  • OD
    100.5 mm
  • Material
    PP
Bearing Plug 25.0 mm 42.1 mm (DIA) PP Grey

3432000

Price Range
£ 0.8639 - £ 0.2719

Stock Levels
Request the lead time here
Attributes
  • FD
    42.1 mm
  • H
    11.3 mm
  • ID
    22.5 mm
  • OD
    25.0 mm
  • Material
    PP
Bearing Plug 44.2 mm 70.0 mm (DIA) PP Grey

3434500

Price Range
£ 0.7057 - £ 0.336

Stock Levels
Request the lead time here
Attributes
  • FD
    70.0 mm
  • H
    20.8 mm
  • ID
    42.4 mm
  • OD
    44.2 mm
  • Material
    PP
Bearing Plug 25.0 mm 40.4 mm (DIA) PP Grey

3392000

Price Range
£ 0.5625 - £ 0.2678

Stock Levels
Request the lead time here
Attributes
  • FD
    40.4 mm
  • H
    11.8 mm
  • ID
    21.7 mm
  • OD
    25.0 mm
  • Material
    PP