Quantity | Unit price |
---|---|
12 - 59 | £ 35.09 |
60 + | £ 34.3918 |
Adhesive Type | Acrylic |
---|---|
Colour | Clear |
Removability | Permanent |
Overall Length | 66.0 m |
Overall Length | 216.535 ft |
Overall Thickness | 0.5 mm |
Overall Thickness | 0.02 in |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Roll Length | 66.0 m |
Roll Length | 216.535 ft |
Series | 0250C |
Commodity Code | 3919108025 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue