Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.
Material: LDPE, PE Colour: Yellow, Black Series Code: SR1389
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | h | d1 | View | |
|---|---|---|---|---|---|---|---|
| £ 0.4039 - £ 0.9913 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.969 in
24.6 mm
|
1.378 in
35.0 mm
|
||
| £ 0.2693 - £ 0.8398 | 1200 In stock |
Yellow
|
LDPE - PIR
|
1 in
25.4 mm
|
1.252 in
31.8 mm
|
||
| £ 1.209 - £ 2.95 | 13 In stock |
Yellow
|
LDPE - PIR
|
1.22 in
31.0 mm
|
2.996 in
76.1 mm
|
||
| £ 0.5598 - £ 1.1242 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.047 in
26.6 mm
|
1.752 in
44.5 mm
|
||
| £ 0.0727 - £ 0.1788 | 2000 In stock |
Yellow
|
LDPE - PIR
|
0.5 in
12.7 mm
|
0.748 in
19.0 mm
|
||
| £ 1.4316 - £ 3.1626 | 70 In stock |
Yellow
|
LDPE - PIR
|
1.22 in
31.0 mm
|
3.248 in
82.5 mm
|
||
| 12081 | £ 0.0978 - £ 0.2896 | 1000 In stock |
Yellow
|
LDPE - PIR
|
0.677 in
17.2 mm
|
0.843 in
21.4 mm
|
|
| £ 0.6718 - £ 1.6477 | 210 In stock |
Yellow
|
LDPE - PIR
|
1.118 in
28.4 mm
|
2.126 in
54.0 mm
|
||
| £ 0.5698 - £ 1.4271 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.118 in
28.4 mm
|
1.878 in
47.7 mm
|
||
| 51086 | £ 1.5449 - £ 3.5613 | Request the lead time here |
Black
|
LDPE - PIR
|
1.201 in
30.5 mm
|
3.5 in
88.9 mm
|
|
| £ 0.4989 - £ 1.0923 | 150 In stock |
Yellow
|
LDPE - PIR
|
1 in
25.4 mm
|
1.689 in
42.9 mm
|
||
| £ 0.17 - £ 0.2843 | Request the lead time here |
Black
|
LDPE - PIR
|
1 in
25.4 mm
|
1.063 in
27.0 mm
|
||
| £ 0.6024 - £ 1.4803 | Request the lead time here |
Black
|
LDPE - PIR
|
1.063 in
27.0 mm
|
1.902 in
48.3 mm
|
||
| 60606 | £ 0.4677 - £ 1.1056 | Request the lead time here |
Black
|
LDPE - PIR
|
1 in
25.4 mm
|
1.689 in
42.9 mm
|
|
| £ 0.3401 - £ 0.8743 | 560 In stock |
Yellow
|
LDPE - PIR
|
0.976 in
24.8 mm
|
1.315 in
33.4 mm
|
||
| £ 0.1183 - £ 0.3774 | 1000 In stock |
Yellow
|
LDPE - PIR
|
0.697 in
17.7 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1913 - £ 0.4704 | 480 In stock |
Yellow
|
LDPE - PIR
|
1 in
25.4 mm
|
1.063 in
27.0 mm
|
||
| £ 0.866 - £ 1.7301 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.197 in
30.4 mm
|
2.5 in
63.5 mm
|
||
| £ 0.7498 - £ 1.8417 | 175 In stock |
Yellow
|
LDPE - PIR
|
1.047 in
26.6 mm
|
2.374 in
60.3 mm
|
||
| £ 0.3855 - £ 0.9434 | 240 In stock |
Yellow
|
LDPE - PIR
|
0.898 in
22.8 mm
|
1.343 in
34.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue