Menu Search

Heavy Duty Pipe Caps 21.4 mm 17.2 mm Yellow

Heavy duty pipe cap designed to cap the end of a pipe, providing protection against dust, and other contaminants. It has a reinforced design base and is used to protect small pipes during transport and storage. Temperature resistant from 66 °C to -40 °C. Yellow and made from PE material.
Item code:

12081

3805 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.2798
2500 + £ 0.0944
Standard pack: 2500

Order in multiple of 250

Total price:

£ 69.95

250 x £ 0.2798

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Flexible Polyethylene
Fitting Style Push Fit
Inside Diameter 21.4 mm
Inside Height 17.2 mm
Nominal Diameter 12.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us