Menu Search

Heavy Duty Pipe Caps 50.8 mm 24.3 mm Yellow

Heavy duty pipe cap designed to cap the end of a pipe, providing protection against dust, and other contaminants. It has a reinforced design base and is used to protect small pipes during transport and storage. Temperature resistant from 66 °C to -40 °C. Yellow and made from PE material.
Item code:

10146

248 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 299 £ 1.5402
300 + £ 0.627
Standard pack: 300

Order in multiple of 30

Total price:

£ 46.21

30 x £ 1.5402

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Flexible Polyethylene
Fitting Style Push Fit
Inside Diameter 50.8 mm
Inside Height 24.3 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us