Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 88.4748 - £ 147.4614 Request the lead time here
0.4
10.0
5550.0
£ 86.4246 - £ 144.0342 Request the lead time here
0.4
10.0
5400.0
£ 80.1414 - £ 133.569 Request the lead time here
0.4
10.0
4900.0
£ 80.8554 - £ 134.7624 Request the lead time here
0.4
10.0
4950.0
£ 77.3058 - £ 128.8362 Request the lead time here
0.6
12.0
4650.0
£ 69.819 - £ 116.3718 Request the lead time here
0.6
12.0
4050.0
£ 73.3788 - £ 122.298 Request the lead time here
0.6
12.0
4350.0
£ 80.376 - £ 133.9566 Request the lead time here
0.6
12.0
4900.0
£ 81.1104 - £ 135.1806 Request the lead time here
0.6
12.0
4950.0
£ 87.1692 - £ 145.2786 Request the lead time here
0.6
12.0
5450.0
£ 74.8272 - £ 124.7052 Request the lead time here
0.6
12.0
4450.0
£ 70.2168 - £ 117.0348 Request the lead time here
0.6
12.0
4100.0
£ 72.6852 - £ 121.1352 Request the lead time here
0.6
12.0
4300.0
£ 69.1152 - £ 115.1988 Request the lead time here
0.6
12.0
4000.0
£ 77.9892 - £ 129.9786 Request the lead time here
0.6
12.0
4700.0
£ 72.369 - £ 120.615 Request the lead time here
0.6
12.0
4250.0
£ 71.6142 - £ 119.3604 Request the lead time here
0.6
12.0
4200.0
£ 62.8626 - £ 104.7642 Request the lead time here
0.6
12.0
3500.0
£ 63.9642 - £ 106.6104 Request the lead time here
0.6
12.0
3600.0
£ 67.6566 - £ 112.761 Request the lead time here
0.6
12.0
3900.0
  • of 72
Hardened Shaft 10.0 5550.0 0.4 Steel

20276379

Price Range
£ 147.4614 - £ 88.4748

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5550.0
  • Depth of hardness min
    0.4
  • Weight kg
    3.441
  • Material
    Steel
Hardened Shaft 10.0 5400.0 0.4 Steel

20276348

Price Range
£ 144.0342 - £ 86.4246

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5400.0
  • Depth of hardness min
    0.4
  • Weight kg
    3.348
  • Material
    Steel
Hardened Shaft 10.0 4900.0 0.4 Steel

20276249

Price Range
£ 133.569 - £ 80.1414

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    4900.0
  • Depth of hardness min
    0.4
  • Weight kg
    3.038
  • Material
    Steel
Hardened Shaft 10.0 4950.0 0.4 Steel

20276256

Price Range
£ 134.7624 - £ 80.8554

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    4950.0
  • Depth of hardness min
    0.4
  • Weight kg
    3.069
  • Material
    Steel
Hardened Shaft 12.0 4650.0 0.6 Steel

20277383

Price Range
£ 128.8362 - £ 77.3058

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4650.0
  • Depth of hardness min
    0.6
  • Weight kg
    4.139
  • Material
    Steel
Hardened Shaft 12.0 4050.0 0.6 Steel

20277260

Price Range
£ 116.3718 - £ 69.819

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4050.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.605
  • Material
    Steel
Hardened Shaft 12.0 4350.0 0.6 Steel

20277321

Price Range
£ 122.298 - £ 73.3788

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4350.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.872
  • Material
    Steel
Hardened Shaft 12.0 4900.0 0.6 Steel

20277437

Price Range
£ 133.9566 - £ 80.376

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4900.0
  • Depth of hardness min
    0.6
  • Weight kg
    4.361
  • Material
    Steel
Hardened Shaft 12.0 4950.0 0.6 Steel

20277444

Price Range
£ 135.1806 - £ 81.1104

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4950.0
  • Depth of hardness min
    0.6
  • Weight kg
    4.406
  • Material
    Steel
Hardened Shaft 12.0 5450.0 0.6 Steel

20277543

Price Range
£ 145.2786 - £ 87.1692

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5450.0
  • Depth of hardness min
    0.6
  • Weight kg
    4.851
  • Material
    Steel
Hardened Shaft 12.0 4450.0 0.6 Steel

20277345

Price Range
£ 124.7052 - £ 74.8272

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4450.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.961
  • Material
    Steel
Hardened Shaft 12.0 4100.0 0.6 Steel

20277277

Price Range
£ 117.0348 - £ 70.2168

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4100.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.649
  • Material
    Steel
Hardened Shaft 12.0 4300.0 0.6 Steel

20277314

Price Range
£ 121.1352 - £ 72.6852

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4300.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.827
  • Material
    Steel
Hardened Shaft 12.0 4000.0 0.6 Steel

20277253

Price Range
£ 115.1988 - £ 69.1152

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4000.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.560
  • Material
    Steel
Hardened Shaft 12.0 4700.0 0.6 Steel

20277390

Price Range
£ 129.9786 - £ 77.9892

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4700.0
  • Depth of hardness min
    0.6
  • Weight kg
    4.183
  • Material
    Steel
Hardened Shaft 12.0 4250.0 0.6 Steel

20277307

Price Range
£ 120.615 - £ 72.369

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4250.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.783
  • Material
    Steel
Hardened Shaft 12.0 4200.0 0.6 Steel

20277291

Price Range
£ 119.3604 - £ 71.6142

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4200.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.738
  • Material
    Steel
Hardened Shaft 12.0 3500.0 0.6 Steel

20277154

Price Range
£ 104.7642 - £ 62.8626

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3500.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.115
  • Material
    Steel
Hardened Shaft 12.0 3600.0 0.6 Steel

20277178

Price Range
£ 106.6104 - £ 63.9642

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3600.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.204
  • Material
    Steel
Hardened Shaft 12.0 3900.0 0.6 Steel

20277239

Price Range
£ 112.761 - £ 67.6566

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3900.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.471
  • Material
    Steel