Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 133.8444 - £ 223.074 Request the lead time here
0.9
25.0
4100.0
£ 107.4672 - £ 179.112 Request the lead time here
0.9
25.0
3150.0
£ 120.462 - £ 200.7768 Request the lead time here
0.9
25.0
3600.0
£ 131.7228 - £ 219.5448 Request the lead time here
0.9
25.0
4000.0
£ 98.9604 - £ 164.934 Request the lead time here
0.9
25.0
2850.0
£ 103.5504 - £ 172.584 Request the lead time here
0.9
25.0
3000.0
£ 93.3504 - £ 155.5908 Request the lead time here
0.9
25.0
2650.0
£ 133.2222 - £ 222.0336 Request the lead time here
0.9
25.0
4050.0
£ 152.2554 - £ 253.7658 Request the lead time here
0.9
25.0
4750.0
£ 150.7866 - £ 251.3076 Request the lead time here
0.9
25.0
4700.0
£ 54.0396 - £ 90.066 Request the lead time here
0.6
12.0
2800.0
£ 57.2628 - £ 95.4414 Request the lead time here
0.6
12.0
3050.0
£ 65.4432 - £ 109.0788 Request the lead time here
0.6
12.0
3700.0
£ 62.8626 - £ 104.7642 Request the lead time here
0.6
12.0
3500.0
£ 63.9642 - £ 106.6104 Request the lead time here
0.6
12.0
3600.0
£ 67.6566 - £ 112.761 Request the lead time here
0.6
12.0
3900.0
£ 22.8684 - £ 38.1072 Request the lead time here
0.9
20.0
500.0
£ 28.8966 - £ 48.1644 Request the lead time here
0.9
20.0
750.0
£ 13.158 - £ 21.93 Request the lead time here
0.9
20.0
150.0
£ 27.6522 - £ 46.0938 Request the lead time here
0.9
20.0
700.0
  • of 72
Hardened Shaft 25.0 4100.0 0.9 Steel

20280833

Price Range
£ 223.074 - £ 133.8444

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4100.0
  • Depth of hardness min
    0.9
  • Weight kg
    15.785
  • Material
    Steel
Hardened Shaft 25.0 3150.0 0.9 Steel

20280642

Price Range
£ 179.112 - £ 107.4672

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3150.0
  • Depth of hardness min
    0.9
  • Weight kg
    12.128
  • Material
    Steel
Hardened Shaft 25.0 3600.0 0.9 Steel

20280734

Price Range
£ 200.7768 - £ 120.462

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3600.0
  • Depth of hardness min
    0.9
  • Weight kg
    13.860
  • Material
    Steel
Hardened Shaft 25.0 4000.0 0.9 Steel

20280819

Price Range
£ 219.5448 - £ 131.7228

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4000.0
  • Depth of hardness min
    0.9
  • Weight kg
    15.400
  • Material
    Steel
Hardened Shaft 25.0 2850.0 0.9 Steel

20280581

Price Range
£ 164.934 - £ 98.9604

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2850.0
  • Depth of hardness min
    0.9
  • Weight kg
    10.973
  • Material
    Steel
Hardened Shaft 25.0 3000.0 0.9 Steel

20280611

Price Range
£ 172.584 - £ 103.5504

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3000.0
  • Depth of hardness min
    0.9
  • Weight kg
    11.550
  • Material
    Steel
Hardened Shaft 25.0 2650.0 0.9 Steel

20280543

Price Range
£ 155.5908 - £ 93.3504

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2650.0
  • Depth of hardness min
    0.9
  • Weight kg
    10.203
  • Material
    Steel
Hardened Shaft 25.0 4050.0 0.9 Steel

20280826

Price Range
£ 222.0336 - £ 133.2222

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4050.0
  • Depth of hardness min
    0.9
  • Weight kg
    15.593
  • Material
    Steel
Hardened Shaft 25.0 4750.0 0.9 Steel

20280963

Price Range
£ 253.7658 - £ 152.2554

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4750.0
  • Depth of hardness min
    0.9
  • Weight kg
    18.288
  • Material
    Steel
Hardened Shaft 25.0 4700.0 0.9 Steel

20280956

Price Range
£ 251.3076 - £ 150.7866

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4700.0
  • Depth of hardness min
    0.9
  • Weight kg
    18.095
  • Material
    Steel
Hardened Shaft 12.0 2800.0 0.6 Steel

20277017

Price Range
£ 90.066 - £ 54.0396

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2800.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.492
  • Material
    Steel
Hardened Shaft 12.0 3050.0 0.6 Steel

20277062

Price Range
£ 95.4414 - £ 57.2628

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3050.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.715
  • Material
    Steel
Hardened Shaft 12.0 3700.0 0.6 Steel

20277192

Price Range
£ 109.0788 - £ 65.4432

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3700.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.293
  • Material
    Steel
Hardened Shaft 12.0 3500.0 0.6 Steel

20277154

Price Range
£ 104.7642 - £ 62.8626

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3500.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.115
  • Material
    Steel
Hardened Shaft 12.0 3600.0 0.6 Steel

20277178

Price Range
£ 106.6104 - £ 63.9642

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3600.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.204
  • Material
    Steel
Hardened Shaft 12.0 3900.0 0.6 Steel

20277239

Price Range
£ 112.761 - £ 67.6566

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3900.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.471
  • Material
    Steel
Hardened Shaft 20.0 500.0 0.9 Steel

20278939

Price Range
£ 38.1072 - £ 22.8684

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    500.0
  • Depth of hardness min
    0.9
  • Weight kg
    1.235
  • Material
    Steel
Hardened Shaft 20.0 750.0 0.9 Steel

20278984

Price Range
£ 48.1644 - £ 28.8966

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    750.0
  • Depth of hardness min
    0.9
  • Weight kg
    1.853
  • Material
    Steel
Hardened Shaft 20.0 150.0 0.9 Steel

20278861

Price Range
£ 21.93 - £ 13.158

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    150.0
  • Depth of hardness min
    0.9
  • Weight kg
    0.371
  • Material
    Steel
Hardened Shaft 20.0 700.0 0.9 Steel

20278977

Price Range
£ 46.0938 - £ 27.6522

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    700.0
  • Depth of hardness min
    0.9
  • Weight kg
    1.729
  • Material
    Steel