Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 41.9832 - £ 69.972 Request the lead time here
0.6
12.0
2000.0
£ 52.224 - £ 87.0468 Request the lead time here
0.6
12.0
2650.0
£ 59.7414 - £ 99.5622 Request the lead time here
0.6
12.0
3250.0
£ 63.5664 - £ 105.9474 Request the lead time here
0.6
12.0
3550.0
£ 53.4786 - £ 89.1378 Request the lead time here
0.6
12.0
2750.0
£ 61.6692 - £ 102.7752 Request the lead time here
0.6
12.0
3400.0
£ 50.898 - £ 84.8232 Request the lead time here
0.6
12.0
2550.0
£ 62.0772 - £ 103.4688 Request the lead time here
0.6
12.0
3450.0
£ 51.6426 - £ 86.0778 Request the lead time here
0.6
12.0
2600.0
£ 49.7556 - £ 82.926 Request the lead time here
0.6
12.0
2450.0
£ 65.8308 - £ 109.7112 Request the lead time here
0.6
12.0
3750.0
£ 57.783 - £ 96.3084 Request the lead time here
0.6
12.0
3100.0
£ 55.2738 - £ 92.1162 Request the lead time here
0.6
12.0
2900.0
£ 50.3574 - £ 83.9256 Request the lead time here
0.6
12.0
2500.0
£ 47.2362 - £ 78.7338 Request the lead time here
0.6
12.0
2250.0
£ 36.3936 - £ 60.6594 Request the lead time here
0.6
12.0
1550.0
£ 20.7162 - £ 34.527 Request the lead time here
0.6
12.0
750.0
£ 48.3684 - £ 80.6208 Request the lead time here
0.6
12.0
2350.0
£ 44.7372 - £ 74.562 Request the lead time here
0.6
12.0
2050.0
£ 22.7154 - £ 37.8624 Request the lead time here
0.6
12.0
900.0
  • of 72
Hardened Shaft 12.0 2000.0 0.6 Steel

20276850

Price Range
£ 69.972 - £ 41.9832

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2000.0
  • Depth of hardness min
    0.6
  • Weight kg
    1.780
  • Material
    Steel
Hardened Shaft 12.0 2650.0 0.6 Steel

20276980

Price Range
£ 87.0468 - £ 52.224

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2650.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.359
  • Material
    Steel
Hardened Shaft 12.0 3250.0 0.6 Steel

20277109

Price Range
£ 99.5622 - £ 59.7414

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3250.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.893
  • Material
    Steel
Hardened Shaft 12.0 3550.0 0.6 Steel

20277161

Price Range
£ 105.9474 - £ 63.5664

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3550.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.160
  • Material
    Steel
Hardened Shaft 12.0 2750.0 0.6 Steel

20277000

Price Range
£ 89.1378 - £ 53.4786

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2750.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.448
  • Material
    Steel
Hardened Shaft 12.0 3400.0 0.6 Steel

20277130

Price Range
£ 102.7752 - £ 61.6692

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3400.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.3026
  • Material
    Steel
Hardened Shaft 12.0 2550.0 0.6 Steel

20276966

Price Range
£ 84.8232 - £ 50.898

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2550.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.270
  • Material
    Steel
Hardened Shaft 12.0 3450.0 0.6 Steel

20277147

Price Range
£ 103.4688 - £ 62.0772

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3450.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.071
  • Material
    Steel
Hardened Shaft 12.0 2600.0 0.6 Steel

20276973

Price Range
£ 86.0778 - £ 51.6426

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2600.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.314
  • Material
    Steel
Hardened Shaft 12.0 2450.0 0.6 Steel

20276942

Price Range
£ 82.926 - £ 49.7556

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2450.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.181
  • Material
    Steel
Hardened Shaft 12.0 3750.0 0.6 Steel

20277208

Price Range
£ 109.7112 - £ 65.8308

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3750.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.338
  • Material
    Steel
Hardened Shaft 12.0 3100.0 0.6 Steel

20277079

Price Range
£ 96.3084 - £ 57.783

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3100.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.759
  • Material
    Steel
Hardened Shaft 12.0 2900.0 0.6 Steel

20277031

Price Range
£ 92.1162 - £ 55.2738

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2900.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.581
  • Material
    Steel
Hardened Shaft 12.0 2500.0 0.6 Steel

20276959

Price Range
£ 83.9256 - £ 50.3574

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2500.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.225
  • Material
    Steel
Hardened Shaft 12.0 2250.0 0.6 Steel

20276904

Price Range
£ 78.7338 - £ 47.2362

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2250.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.003
  • Material
    Steel
Hardened Shaft 12.0 1550.0 0.6 Steel

20276768

Price Range
£ 60.6594 - £ 36.3936

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1550.0
  • Depth of hardness min
    0.6
  • Weight kg
    1.380
  • Material
    Steel
Hardened Shaft 12.0 750.0 0.6 Steel

20276607

Price Range
£ 34.527 - £ 20.7162

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    750.0
  • Depth of hardness min
    0.6
  • Weight kg
    0.668
  • Material
    Steel
Hardened Shaft 12.0 2350.0 0.6 Steel

20276928

Price Range
£ 80.6208 - £ 48.3684

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2350.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.092
  • Material
    Steel
Hardened Shaft 12.0 2050.0 0.6 Steel

20276867

Price Range
£ 74.562 - £ 44.7372

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2050.0
  • Depth of hardness min
    0.6
  • Weight kg
    1.825
  • Material
    Steel
Hardened Shaft 12.0 900.0 0.6 Steel

20276638

Price Range
£ 37.8624 - £ 22.7154

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    900.0
  • Depth of hardness min
    0.6
  • Weight kg
    0.801
  • Material
    Steel