Menu Search

Hardened Stainless Shafts

In stock

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 536.9382 - £ 894.897 Request the lead time here
1.5
30.0
3400.0
£ 327.7362 - £ 546.2304 Request the lead time here
1.5
30.0
2650.0
£ 425.1462 - £ 708.5736 Request the lead time here
1.5
50.0
1550.0
£ 519.078 - £ 865.1334 Request the lead time here
1.5
50.0
1900.0
£ 588.3258 - £ 980.5362 Request the lead time here
1.5
50.0
2150.0
£ 398.3202 - £ 663.867 Request the lead time here
1.5
50.0
1450.0
£ 451.9824 - £ 753.3108 Request the lead time here
1.5
50.0
1650.0
£ 438.5694 - £ 730.9524 Request the lead time here
1.5
50.0
1600.0
£ 492.2316 - £ 820.386 Request the lead time here
1.5
50.0
1800.0
£ 221.0544 - £ 368.424 Request the lead time here
1.5
50.0
800.0
£ 180.2442 - £ 300.4104 Request the lead time here
1.5
50.0
650.0
£ 271.5648 - £ 452.6046 Request the lead time here
1.5
50.0
1000.0
£ 139.3116 - £ 232.1928 Request the lead time here
1.5
50.0
500.0
£ 234.7734 - £ 391.2924 Request the lead time here
1.5
50.0
850.0
£ 245.208 - £ 408.6732 Request the lead time here
1.5
50.0
900.0
£ 411.7434 - £ 686.2356 Request the lead time here
1.5
50.0
1500.0
£ 655.4112 - £ 1,092.3588 Request the lead time here
1.5
50.0
2400.0
£ 290.9754 - £ 484.959 Request the lead time here
1.5
50.0
1050.0
£ 331.2246 - £ 552.0342 Request the lead time here
1.5
50.0
1200.0
£ 344.6478 - £ 574.413 Request the lead time here
1.5
50.0
1250.0
  • of 62
Hardened Shaft 30.0 3400.0 1.5 Stainless Steel

20303273

Price Range
£ 894.897 - £ 536.9382

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3400.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 2650.0 1.5 Stainless Steel

20303129

Price Range
£ 546.2304 - £ 327.7362

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2650.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 50.0 1550.0 1.5 Stainless Steel

20305277

Price Range
£ 708.5736 - £ 425.1462

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1550.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 1900.0 1.5 Stainless Steel

20305345

Price Range
£ 865.1334 - £ 519.078

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1900.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 2150.0 1.5 Stainless Steel

20305390

Price Range
£ 980.5362 - £ 588.3258

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2150.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 1450.0 1.5 Stainless Steel

20305253

Price Range
£ 663.867 - £ 398.3202

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1450.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 1650.0 1.5 Stainless Steel

20305291

Price Range
£ 753.3108 - £ 451.9824

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1650.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 1600.0 1.5 Stainless Steel

20305284

Price Range
£ 730.9524 - £ 438.5694

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1600.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 1800.0 1.5 Stainless Steel

20305321

Price Range
£ 820.386 - £ 492.2316

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1800.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 800.0 1.5 Stainless Steel

20305130

Price Range
£ 368.424 - £ 221.0544

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    800.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 650.0 1.5 Stainless Steel

20305109

Price Range
£ 300.4104 - £ 180.2442

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    650.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 1000.0 1.5 Stainless Steel

20305161

Price Range
£ 452.6046 - £ 271.5648

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1000.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 500.0 1.5 Stainless Steel

20305079

Price Range
£ 232.1928 - £ 139.3116

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    500.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 850.0 1.5 Stainless Steel

20305147

Price Range
£ 391.2924 - £ 234.7734

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    850.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 900.0 1.5 Stainless Steel

20305154

Price Range
£ 408.6732 - £ 245.208

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    900.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 1500.0 1.5 Stainless Steel

20305260

Price Range
£ 686.2356 - £ 411.7434

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1500.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 2400.0 1.5 Stainless Steel

20305444

Price Range
£ 1,092.3588 - £ 655.4112

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2400.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 1050.0 1.5 Stainless Steel

20305178

Price Range
£ 484.959 - £ 290.9754

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1050.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 1200.0 1.5 Stainless Steel

20305208

Price Range
£ 552.0342 - £ 331.2246

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1200.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 1250.0 1.5 Stainless Steel

20305215

Price Range
£ 574.413 - £ 344.6478

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1250.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000