Menu Search

Hardened Stainless Shafts

In stock

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 1,343.646 - £ 2,239.41 Request the lead time here
1.5
50.0
3850.0
£ 1,378.2342 - £ 2,297.0604 Request the lead time here
1.5
50.0
3950.0
£ 1,706.9904 - £ 2,844.984 Request the lead time here
1.5
50.0
4900.0
£ 1,482.06 - £ 2,470.1034 Request the lead time here
1.5
50.0
4250.0
£ 1,533.9576 - £ 2,556.5892 Request the lead time here
1.5
50.0
4400.0
£ 1,603.1646 - £ 2,671.941 Request the lead time here
1.5
50.0
4600.0
£ 1,758.8778 - £ 2,931.4698 Request the lead time here
1.5
50.0
5050.0
£ 1,118.685 - £ 1,864.4784 Request the lead time here
1.5
50.0
3200.0
£ 1,205.2014 - £ 2,008.6758 Request the lead time here
1.5
50.0
3450.0
£ 1,516.6482 - £ 2,527.7436 Request the lead time here
1.5
50.0
4350.0
£ 1,447.431 - £ 2,412.3918 Request the lead time here
1.5
50.0
4150.0
£ 1,274.4084 - £ 2,124.0174 Request the lead time here
1.5
50.0
3650.0
£ 1,239.8202 - £ 2,066.367 Request the lead time here
1.5
50.0
3550.0
£ 1,395.5436 - £ 2,325.906 Request the lead time here
1.5
50.0
4000.0
£ 1,326.3366 - £ 2,210.5542 Request the lead time here
1.5
50.0
3800.0
£ 1,135.9944 - £ 1,893.324 Request the lead time here
1.5
50.0
3250.0
£ 1,412.853 - £ 2,354.7618 Request the lead time here
1.5
50.0
4050.0
£ 1,291.7178 - £ 2,152.863 Request the lead time here
1.5
50.0
3700.0
£ 1,309.0272 - £ 2,181.7188 Request the lead time here
1.5
50.0
3750.0
£ 2,450.7948 - £ 4,084.6512 Request the lead time here
1.5
60.0
5200.0
  • of 62
Hardened Shaft 50.0 3850.0 1.5 Stainless Steel

20305734

Price Range
£ 2,239.41 - £ 1,343.646

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3850.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 3950.0 1.5 Stainless Steel

20305758

Price Range
£ 2,297.0604 - £ 1,378.2342

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3950.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 4900.0 1.5 Stainless Steel

20305949

Price Range
£ 2,844.984 - £ 1,706.9904

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4900.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 4250.0 1.5 Stainless Steel

20305819

Price Range
£ 2,470.1034 - £ 1,482.06

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4250.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 4400.0 1.5 Stainless Steel

20305840

Price Range
£ 2,556.5892 - £ 1,533.9576

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4400.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 4600.0 1.5 Stainless Steel

20305888

Price Range
£ 2,671.941 - £ 1,603.1646

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4600.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 5050.0 1.5 Stainless Steel

20305970

Price Range
£ 2,931.4698 - £ 1,758.8778

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5050.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 3200.0 1.5 Stainless Steel

20305604

Price Range
£ 1,864.4784 - £ 1,118.685

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3200.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 3450.0 1.5 Stainless Steel

20305659

Price Range
£ 2,008.6758 - £ 1,205.2014

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3450.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 4350.0 1.5 Stainless Steel

20305833

Price Range
£ 2,527.7436 - £ 1,516.6482

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4350.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 4150.0 1.5 Stainless Steel

20305796

Price Range
£ 2,412.3918 - £ 1,447.431

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4150.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 3650.0 1.5 Stainless Steel

20305697

Price Range
£ 2,124.0174 - £ 1,274.4084

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3650.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 3550.0 1.5 Stainless Steel

20305673

Price Range
£ 2,066.367 - £ 1,239.8202

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3550.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 4000.0 1.5 Stainless Steel

20305765

Price Range
£ 2,325.906 - £ 1,395.5436

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4000.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 3800.0 1.5 Stainless Steel

20305727

Price Range
£ 2,210.5542 - £ 1,326.3366

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3800.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 3250.0 1.5 Stainless Steel

20305611

Price Range
£ 1,893.324 - £ 1,135.9944

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3250.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 4050.0 1.5 Stainless Steel

20305772

Price Range
£ 2,354.7618 - £ 1,412.853

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4050.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 3700.0 1.5 Stainless Steel

20305703

Price Range
£ 2,152.863 - £ 1,291.7178

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3700.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 3750.0 1.5 Stainless Steel

20305710

Price Range
£ 2,181.7188 - £ 1,309.0272

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3750.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 60.0 5200.0 1.5 Stainless Steel

20307196

Price Range
£ 4,084.6512 - £ 2,450.7948

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5200.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900