Menu Search

Hardened Stainless Shafts

In stock

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 574.8924 - £ 958.1574 Request the lead time here
1.5
50.0
2100.0
£ 641.988 - £ 1,069.98 Request the lead time here
1.5
50.0
2350.0
£ 668.8344 - £ 1,114.7274 Request the lead time here
1.5
50.0
2450.0
£ 749.3226 - £ 1,248.8778 Request the lead time here
1.5
50.0
2750.0
£ 1,101.4062 - £ 1,835.6838 Request the lead time here
1.5
50.0
3150.0
£ 898.1508 - £ 1,496.9112 Request the lead time here
1.5
40.0
4200.0
£ 972.0702 - £ 1,620.117 Request the lead time here
1.5
40.0
4550.0
£ 993.1944 - £ 1,655.3172 Request the lead time here
1.5
40.0
4650.0
£ 1,014.3084 - £ 1,690.5072 Request the lead time here
1.5
40.0
4750.0
£ 1,088.1972 - £ 1,813.662 Request the lead time here
1.5
40.0
5100.0
£ 802.995 - £ 1,338.3318 Request the lead time here
1.5
50.0
2950.0
£ 1,153.3038 - £ 1,922.1696 Request the lead time here
1.5
50.0
3300.0
£ 1,257.1296 - £ 2,095.2126 Request the lead time here
1.5
50.0
3600.0
£ 1,309.0272 - £ 2,181.7188 Request the lead time here
1.5
50.0
3750.0
£ 492.2316 - £ 820.386 Request the lead time here
1.5
50.0
1800.0
£ 532.5114 - £ 887.5122 Request the lead time here
1.5
50.0
1950.0
£ 615.1416 - £ 1,025.2326 Request the lead time here
1.5
50.0
2250.0
£ 722.5068 - £ 1,204.1814 Request the lead time here
1.5
50.0
2650.0
£ 776.1792 - £ 1,293.6354 Request the lead time here
1.5
50.0
2850.0
£ 816.4284 - £ 1,360.7106 Request the lead time here
1.5
50.0
3000.0
  • of 62
Hardened Shaft 50.0 2100.0 1.5 Stainless Steel

20305383

Price Range
£ 958.1574 - £ 574.8924

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2100.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 2350.0 1.5 Stainless Steel

20305437

Price Range
£ 1,069.98 - £ 641.988

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2350.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 2450.0 1.5 Stainless Steel

20305451

Price Range
£ 1,114.7274 - £ 668.8344

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2450.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 2750.0 1.5 Stainless Steel

20305512

Price Range
£ 1,248.8778 - £ 749.3226

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2750.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 3150.0 1.5 Stainless Steel

20305598

Price Range
£ 1,835.6838 - £ 1,101.4062

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3150.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 40.0 4200.0 1.5 Stainless Steel

20304621

Price Range
£ 1,496.9112 - £ 898.1508

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4200.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 4550.0 1.5 Stainless Steel

20304690

Price Range
£ 1,620.117 - £ 972.0702

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4550.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 4650.0 1.5 Stainless Steel

20304713

Price Range
£ 1,655.3172 - £ 993.1944

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4650.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 4750.0 1.5 Stainless Steel

20304737

Price Range
£ 1,690.5072 - £ 1,014.3084

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4750.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 5100.0 1.5 Stainless Steel

20304805

Price Range
£ 1,813.662 - £ 1,088.1972

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5100.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 50.0 2950.0 1.5 Stainless Steel

20305550

Price Range
£ 1,338.3318 - £ 802.995

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2950.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 3300.0 1.5 Stainless Steel

20305628

Price Range
£ 1,922.1696 - £ 1,153.3038

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3300.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 3600.0 1.5 Stainless Steel

20305680

Price Range
£ 2,095.2126 - £ 1,257.1296

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3600.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 3750.0 1.5 Stainless Steel

20305710

Price Range
£ 2,181.7188 - £ 1,309.0272

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3750.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 1800.0 1.5 Stainless Steel

20305321

Price Range
£ 820.386 - £ 492.2316

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1800.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 1950.0 1.5 Stainless Steel

20305352

Price Range
£ 887.5122 - £ 532.5114

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1950.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 2250.0 1.5 Stainless Steel

20305413

Price Range
£ 1,025.2326 - £ 615.1416

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2250.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 2650.0 1.5 Stainless Steel

20305499

Price Range
£ 1,204.1814 - £ 722.5068

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2650.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 2850.0 1.5 Stainless Steel

20305536

Price Range
£ 1,293.6354 - £ 776.1792

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2850.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 3000.0 1.5 Stainless Steel

20305567

Price Range
£ 1,360.7106 - £ 816.4284

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3000.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000