Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 135.1908 - £ 225.318 Request the lead time here
0.4
16.0
3650.0
£ 206.0808 - £ 343.4748 Request the lead time here
0.4
16.0
5800.0
£ 154.7544 - £ 257.9274 Request the lead time here
0.4
16.0
4250.0
£ 161.5578 - £ 269.2698 Request the lead time here
0.4
16.0
4450.0
£ 173.3592 - £ 288.9252 Request the lead time here
0.4
16.0
4800.0
£ 181.7844 - £ 302.9706 Request the lead time here
0.4
16.0
5050.0
£ 141.9636 - £ 236.6094 Request the lead time here
0.4
16.0
3850.0
£ 148.7466 - £ 247.911 Request the lead time here
0.4
16.0
4050.0
£ 145.3602 - £ 242.2602 Request the lead time here
0.4
16.0
3950.0
£ 158.1306 - £ 263.5476 Request the lead time here
0.4
16.0
4350.0
£ 61.0572 - £ 101.7654 Request the lead time here
0.4
16.0
1900.0
£ 147.0432 - £ 245.0754 Request the lead time here
0.4
16.0
4000.0
£ 75.9594 - £ 126.6024 Request the lead time here
0.4
16.0
2400.0
£ 87.5568 - £ 145.9212 Request the lead time here
0.4
16.0
2850.0
£ 120.5232 - £ 200.8686 Request the lead time here
0.4
16.0
3200.0
£ 133.4976 - £ 222.4926 Request the lead time here
0.4
16.0
3600.0
£ 48.6336 - £ 81.0594 Request the lead time here
0.4
16.0
1400.0
£ 131.8044 - £ 219.6672 Request the lead time here
0.4
16.0
3550.0
£ 130.1112 - £ 216.852 Request the lead time here
0.4
16.0
3500.0
£ 84.8844 - £ 141.474 Request the lead time here
0.4
16.0
2750.0
  • of 42
Hardened Hollow Shaft 16.0 3650.0 0.4 Steel

20287856

Price Range
£ 225.318 - £ 135.1908

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5800.0 0.4 Steel

20288280

Price Range
£ 343.4748 - £ 206.0808

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 4250.0 0.4 Steel

20287979

Price Range
£ 257.9274 - £ 154.7544

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 4450.0 0.4 Steel

20288013

Price Range
£ 269.2698 - £ 161.5578

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 4800.0 0.4 Steel

20288082

Price Range
£ 288.9252 - £ 173.3592

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5050.0 0.4 Steel

20288136

Price Range
£ 302.9706 - £ 181.7844

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3850.0 0.4 Steel

20287894

Price Range
£ 236.6094 - £ 141.9636

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 4050.0 0.4 Steel

20287931

Price Range
£ 247.911 - £ 148.7466

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3950.0 0.4 Steel

20287917

Price Range
£ 242.2602 - £ 145.3602

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 4350.0 0.4 Steel

20287993

Price Range
£ 263.5476 - £ 158.1306

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 1900.0 0.4 Steel

20287504

Price Range
£ 101.7654 - £ 61.0572

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 4000.0 0.4 Steel

20287924

Price Range
£ 245.0754 - £ 147.0432

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2400.0 0.4 Steel

20287603

Price Range
£ 126.6024 - £ 75.9594

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2850.0 0.4 Steel

20287696

Price Range
£ 145.9212 - £ 87.5568

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3200.0 0.4 Steel

20287764

Price Range
£ 200.8686 - £ 120.5232

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3600.0 0.4 Steel

20287849

Price Range
£ 222.4926 - £ 133.4976

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 1400.0 0.4 Steel

20287405

Price Range
£ 81.0594 - £ 48.6336

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3550.0 0.4 Steel

20287832

Price Range
£ 219.6672 - £ 131.8044

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3500.0 0.4 Steel

20287825

Price Range
£ 216.852 - £ 130.1112

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2750.0 0.4 Steel

20287672

Price Range
£ 141.474 - £ 84.8844

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099