Quantity | Unit price |
---|---|
1 - 74 | £ 2.7518 |
75 + | £ 2.6971 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Polypropylene |
Distance Between Fixing Holes | 317.0 mm |
Distance Between Fixing Holes | 12.48 in |
Maximum Compatible Poster Width | 750.0 mm |
Maximum Compatible Poster Width | 29.528 in |
Minimum Compatible Poster Width | 400.0 mm |
Minimum Compatible Poster Width | 15.748 in |
Number of Sides | 3 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue