Quantity | Unit price |
---|---|
1 - 99 | £ 1.4238 |
100 + | £ 1.3964 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Polypropylene |
Distance Between Fixing Holes | 160.0 mm |
Distance Between Fixing Holes | 6.299 in |
Maximum Compatible Poster Width | 400.0 mm |
Maximum Compatible Poster Width | 15.748 in |
Minimum Compatible Poster Width | 240.0 mm |
Minimum Compatible Poster Width | 9.449 in |
Number of Sides | 3 |
Price per piece incl VAT | 1.6751 GBP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue