Quantity | Unit price |
---|---|
1 + | £ 37.0107 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Silver |
---|---|
Full Material | Steel |
Handle Type | Cylindrical Revolving Handle |
Hand Wheel Style | With Handle |
Hole Type | Bore Hole |
Wheel Material | Aluminium |
Bore Diameter | 12.0 mm |
Bore Diameter | 0.472 in |
Handle Height | 61.5 mm |
Handle Height | 2.421 in |
Hand Wheel Diameter | 125.0 mm |
Hand Wheel Diameter | 4.921 in |
Height Under Wheel | 18.0 mm |
Height Under Wheel | 0.709 in |
Hub Diameter | 31.0 mm |
Hub Diameter | 1.22 in |
Overall Height | 94.5 mm |
Overall Height | 3.72 in |
Number of Spokes | 2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue