Menu Search

Grommet Sleeve 14.3 mm 10.3 mm PVC

This black flexible PVC grommet sleeve provides additional support and protection for cables and wires passing through panels.
Item code:

12464

23880 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.4723
2500 + £ 0.193
Standard pack: 2500

Order in multiple of 250

Total price:

£ 118.08

250 x £ 0.4723

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Compatible Cable Diameter 10.3 mm
Compatible Hole Diameter 14.3 mm
Head Diameter 19.1 mm
Sleeve Length 38.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us