Menu Search

Grommet Sleeve 12.7 mm 3.2 mm PVC

This black flexible PVC grommet sleeve provides additional support and protection for cables and wires passing through panels.
Item code:

12462

21490 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.2823
2000 + £ 0.1062
Standard pack: 2000

Order in multiple of 200

Total price:

£ 56.46

200 x £ 0.2823

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Compatible Hole Diameter 12.7 mm
Head Diameter 15.1 mm
Panel Thickness 3.2 mm
Sleeve Length 35.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us