Menu Search

Grommet Sleeve 20.0 mm 1.6 mm PVC

This black flexible PVC grommet sleeve provides additional support and protection for cables and wires passing through panels.
Item code:

12312

12915 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.3285
1000 + £ 0.1202
Standard pack: 1000

Order in multiple of 100

Total price:

£ 32.85

100 x £ 0.3285

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Compatible Hole Diameter 20.0 mm
Head Diameter 20.0 mm
Panel Thickness 1.6 mm
Type Multi-Cable Grommet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us