Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.
Suitable for use with Threaded Inserts.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|
| £ 1.1821 - £ 1.1821 | 300 In stock |
M10
|
|
1.26 in
32.0 mm
|
||
| £ 1.2133 - £ 1.2133 | 700 In stock |
M10
|
|
1.87 in
47.5 mm
|
||
| 110747 | £ 1.3522 - £ 1.3791 | Request the lead time here |
M10
|
|
1.87 in
47.5 mm
|
|
| £ 1.0701 - £ 1.1155 | 2000 In stock |
M10
|
|
1.26 in
32.0 mm
|
||
| £ 1.0163 - £ 1.0163 | Request the lead time here |
M10
|
|
0.984 in
25.0 mm
|
||
| 110742 | £ 1.0786 - £ 1.124 | Request the lead time here |
M10
|
|
1.496 in
38.0 mm
|
|
| £ 1.1835 - £ 1.1835 | Request the lead time here |
M10
|
|
0.984 in
25.0 mm
|
||
| £ 1.4599 - £ 4.5446 | 675 In stock |
M6
|
|
0.984 in
25.0 mm
|
||
| 110746 | £ 1.2912 - £ 1.2912 | 900 In stock |
M10
|
|
1.496 in
38.0 mm
|
|
| £ 1.2303 - £ 1.2813 | 100 In stock |
M10
|
|
1.26 in
32.0 mm
|
||
| £ 1.4883 - £ 4.6243 | 500 In stock |
M6
|
|
1.28 in
32.5 mm
|
||
| £ 0.7611 - £ 0.7937 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
||
| 110731 | £ 0.951 - £ 0.951 | Request the lead time here |
M8
|
|
1.87 in
47.5 mm
|
|
| 110729 | £ 0.866 - £ 0.866 | Request the lead time here |
M8
|
|
1.26 in
32.0 mm
|
|
| £ 1.2785 - £ 1.2785 | Request the lead time here |
M10
|
|
1.87 in
47.5 mm
|
||
| 110735 | £ 0.883 - £ 0.883 | Request the lead time here |
M8
|
|
1.87 in
47.5 mm
|
|
| £ 0.8731 - £ 0.8731 | Request the lead time here |
M8
|
|
1.496 in
38.0 mm
|
||
| 110732 | £ 0.6945 - £ 0.7243 | 8400 In stock |
M8
|
|
0.984 in
25.0 mm
|
|
| 110736 | £ 1.0843 - £ 1.0843 | Request the lead time here |
M10
|
|
0.984 in
25.0 mm
|
|
| £ 0.7654 - £ 0.798 | 100 In stock |
M8
|
|
1.26 in
32.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue