Menu Search

Flipper Gasket Side 16.7 mm 19.4 mm EPDM

Dual medium flipper gasket made from black EPDM.
Item code:

490763

In production For more information Delivery & returns

DISCONTINUED PRODUCT

This product is no longer available. Here is our recommendation:

Flipper Gasket Side 26.9 mm 17.4 mm EPDM

Dual material flipper gasket features hard rubber carrier to improve grip to panel and softer rubber to aid compression. Flexible profiles. Pressed-on by hand.

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Overall Height 16.7 mm
Type Dual Flipper
Includes 20.0 m roll
Roll Length 20.0 m
Orientation Side
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us