Menu Search

Gas Spring 150.0 mm 150.0 N

This Fixed Force Gas Strut is made of a steel rod and tube made of carbon steel with epoxy powder coated. It is also referred as Gas Spring due to It's Norogen Gas Charge. It is a self contained unit, maintenance free with a small change of force for better protection of hinges and mounts with a damped end travel. Suited for use on applications such as access panels, lids, bonnets and hatch cover. Please order the fixings to suit your application independently.
Item code:

551894

32 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 90.5949
10 + £ 42.6813
Standard pack: 10

Order any quantity

Total price:

£ 90.59

1 x £ 90.5949

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Rod Diameter 8.0 mm
Tube Diameter 18.0 mm
Stroke Length 150.0 mm
Tube Length 195.0 mm
Maximum Force 150.0 N
Thread Size M6
Finish Nitrided
Rod Material Steel
Full Material Steel
Threaded Length 10.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us