Quantity | Unit price |
---|---|
20 - 39 | £ 1.7113 |
40 - 139 | £ 1.6839 |
140 - 259 | £ 1.6429 |
260 + | £ 1.6155 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pitch Diameter | 1.0 mm |
---|---|
Pitch Diameter | 0.039 in |
Mounting Hole to End Length | 21.0 mm |
Mounting Hole to End Length | 0.827 in |
To Fit Gas Strut Diameter Range | 8.0 - 18.0 mm |
To Fit Gas Strut Diameter Range | 0.315 - 0.709 in |
Type | 2 |
Full Material | Nylon |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue