Quantity | Unit price |
---|---|
4 - 19 | £ 10.4599 |
20 - 99 | £ 10.2545 |
100 + | £ 10.0491 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pitch Diameter | 1.3 mm |
---|---|
Pitch Diameter | 0.051 in |
Mounting Hole to End Length | 18.0 mm |
Mounting Hole to End Length | 0.709 in |
Type | 7 |
Full Material | Nylon |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue