Quantity | Unit price |
---|---|
200 - 1999 | £ 0.1843 |
2000 + | £ 0.1601 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Vent Flap | With Vent Flap |
---|---|
Fitting Style | Screw Fit |
Full Material | Low Density Polyethylene |
Colour | Yellow |
Nominal Diameter | 24.3 mm |
Nominal Diameter | 0.957 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue