Quantity | Unit price |
---|---|
1 - 39 | £ 13.015 |
40 + | £ 6.7222 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Full Material | Plastic |
---|---|
Caster Housing Material | Zinc Plated Steel |
Colour | Black |
Caster Type | Swivel Plate Castor With Brake |
Mount Type | Screw Mount |
Load Capacity | 50.0 kg |
Load Capacity | 50.0 kg |
Wheel Width | 20.0 mm |
Wheel Width | 0.787 in |
Wheel Diameter | 80.0 mm |
Wheel Diameter | 3.15 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue