Quantity | Unit price |
---|---|
100 - 749 | £ 0.8009 |
750 - 7499 | £ 0.1971 |
7500 + | £ 0.193 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Flange Diameter | 25.0 mm |
Flange Diameter | 0.984 in |
Prong Height | 12.0 mm |
Prong Height | 0.472 in |
Body Diameter | 12.0 mm |
Body Diameter | 0.472 in |
Nut Shape | Cylindrical |
Commodity Code | 7318153590 |
Full Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue