Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
£ 1.5754 - £ 6.236 400 In stock
20.0 mm
M6
£ 1.1566 - £ 2.6178 Request the lead time here
14.0 mm
M4
£ 33.8598 - £ 33.8598 Request the lead time here
60.0 mm
M10
Stainless Steel
Threaded Blind Bore
20.0 mm
Stainless Steel
£ 24.4349 - £ 24.4349 Request the lead time here
50.0 mm
M10
Stainless Steel
Threaded Blind Bore
18.0 mm
Stainless Steel
£ 16.7956 - £ 16.7956 Request the lead time here
40.0 mm
M6
Stainless Steel
Plain Blind Bore
12.0 mm
Stainless Steel
£ 21.4275 - £ 21.4275 Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Stud
16.0 mm
Stainless Steel
£ 22.0049 - £ 22.0049 Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Stud
20.0 mm
Stainless Steel
£ 22.8775 - £ 22.8775 Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Stud
25.0 mm
Stainless Steel
£ 35.1487 - £ 35.1487 Request the lead time here
60.0 mm
M12
Stainless Steel
Threaded Through
20.0 mm
Stainless Steel
£ 16.7956 - £ 16.7956 Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Blind Bore
15.0 mm
Stainless Steel
£ 35.1487 - £ 35.1487 Request the lead time here
60.0 mm
M10
Stainless Steel
Threaded Through Bore
20.0 mm
Stainless Steel
£ 48.4268 - £ 48.4268 Request the lead time here
60.0 mm
M12
Stainless Steel
Threaded Stud
40.0 mm
Stainless Steel
£ 24.4349 - £ 24.4349 Request the lead time here
50.0 mm
M8
Stainless Steel
Threaded Blind Bore
15.0 mm
Stainless Steel
£ 16.8896 - £ 16.8896 Request the lead time here
40.0 mm
M8
Stainless Steel
Plain Blind Bore
13.0 mm
Stainless Steel
£ 16.8896 - £ 16.8896 Request the lead time here
40.0 mm
M6
Stainless Steel
Threaded Through Bore
13.0 mm
Stainless Steel
£ 30.7048 - £ 30.7048 Request the lead time here
50.0 mm
M10
Stainless Steel
Threaded Stud
20.0 mm
Stainless Steel
£ 25.0122 - £ 25.0122 Request the lead time here
50.0 mm
M10
Stainless Steel
Threaded Through Bore
16.0 mm
Stainless Steel
£ 44.2111 - £ 44.2111 Request the lead time here
60.0 mm
M12
Stainless Steel
Threaded Stud
30.0 mm
Stainless Steel
£ 32.4501 - £ 32.4501 Request the lead time here
50.0 mm
M10
Stainless Steel
Threaded Stud
30.0 mm
Stainless Steel
£ 33.8598 - £ 33.8598 Request the lead time here
60.0 mm
M12
Stainless Steel
Threaded Blind Bore
22.0 mm
Stainless Steel
  • of 6
Knurled Knob 20.0 mm M6 Black

460588

Price Range
£ 6.236 - £ 1.5754

Stock Levels
400 In stock
Attributes
  • Thread Size
    M6
  • Body Diameter
    20.0 mm
  • Knob Diameter
    20.0 mm
  • Knob Height
    26.0 mm
  • Colour
    Black
Knurled Knob 14.0 mm M4 Black

460585

Price Range
£ 2.6178 - £ 1.1566

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Body Diameter
    14.0 mm
  • Knob Diameter
    14.0 mm
  • Knob Height
    16.0 mm
  • Colour
    Black
Handwheel 60.0 mm M10 20.0 mm Stainless Steel

1504733

Price Range
£ 33.8598 - £ 33.8598

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    39.0 mm
Handwheel 50.0 mm M10 18.0 mm Stainless Steel

1504729

Price Range
£ 24.4349 - £ 24.4349

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    18.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    34.0 mm
Handwheel 40.0 mm M6 12.0 mm Stainless Steel

1504719

Price Range
£ 16.7956 - £ 16.7956

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    30.5 mm
Handwheel 40.0 mm M8 16.0 mm Stainless Steel

1504720

Price Range
£ 21.4275 - £ 21.4275

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    46.5 mm
Handwheel 40.0 mm M8 20.0 mm Stainless Steel

1504721

Price Range
£ 22.0049 - £ 22.0049

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    50.5 mm
Handwheel 40.0 mm M8 25.0 mm Stainless Steel

1504722

Price Range
£ 22.8775 - £ 22.8775

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    55.5 mm
Handwheel 60.0 mm M12 20.0 mm Stainless Steel

1504737

Price Range
£ 35.1487 - £ 35.1487

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    20.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    39.0 mm
Handwheel 40.0 mm M8 15.0 mm Stainless Steel

1504724

Price Range
£ 16.7956 - £ 16.7956

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.0 mm
  • Overall Height
    30.5 mm
Handwheel 60.0 mm M10 20.0 mm Stainless Steel

1504732

Price Range
£ 35.1487 - £ 35.1487

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    22.0 mm
  • Overall Height
    39.0 mm
Handwheel 60.0 mm M12 40.0 mm Stainless Steel

1504736

Price Range
£ 48.4268 - £ 48.4268

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    40.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    79.0 mm
Handwheel 50.0 mm M8 15.0 mm Stainless Steel

1504731

Price Range
£ 24.4349 - £ 24.4349

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    34.0 mm
Handwheel 40.0 mm M8 13.0 mm Stainless Steel

1504723

Price Range
£ 16.8896 - £ 16.8896

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    13.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    30.5 mm
Handwheel 40.0 mm M6 13.0 mm Stainless Steel

1504718

Price Range
£ 16.8896 - £ 16.8896

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    13.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    30.5 mm
Handwheel 50.0 mm M10 20.0 mm Stainless Steel

1504725

Price Range
£ 30.7048 - £ 30.7048

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    54.0 mm
Handwheel 50.0 mm M10 16.0 mm Stainless Steel

1504728

Price Range
£ 25.0122 - £ 25.0122

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    16.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    34.0 mm
Handwheel 60.0 mm M12 30.0 mm Stainless Steel

1504735

Price Range
£ 44.2111 - £ 44.2111

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    69.0 mm
Handwheel 50.0 mm M10 30.0 mm Stainless Steel

1504727

Price Range
£ 32.4501 - £ 32.4501

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    64.0 mm
Handwheel 60.0 mm M12 22.0 mm Stainless Steel

1504738

Price Range
£ 33.8598 - £ 33.8598

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    22.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    39.0 mm