Quantity | Unit price |
---|---|
500 + | £ 0.5873 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M4 |
---|---|
Thread Length | 8.5 mm |
Thread Length | 0.335 in |
Knob Diameter | 15.0 mm |
Knob Diameter | 0.591 in |
Knob Height | 8.0 mm |
Knob Height | 0.315 in |
Overall Height | 16.5 mm |
Overall Height | 0.65 in |
Colour | Black |
Finish | Matt |
Thread Material | Zinc Plated Steel |
Mount Type | Threaded Stud |
Knob Material | PA |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue