Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 2.297 - £ 4.3898 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
|
|
|
|
||
| £ 1.6442 - £ 3.4528 | Request the lead time here |
0.866 in
22.0 mm
|
M6
|
Brass
|
Female
|
0.63 in
16.0 mm
|
PA
|
||
| £ 2.934 - £ 3.3221 | Request the lead time here |
1.102 in
28.0 mm
|
M8
|
|
|
|
|
||
| KTSR-23M05F | £ 1.5733 - £ 2.6417 | Request the lead time here |
0.906 in
23.0 mm
|
M5
|
|
|
|
|
|
| £ 1.8568 - £ 1.8993 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
Brass
|
Female
|
0.394 in
10.0 mm
|
PA
|
||
| £ 11.1268 - £ 11.2969 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Brass
|
Threaded Through Hole
|
0.984 in
25.0 mm
|
PA
|
||
| £ 8.7455 - £ 8.9156 | Request the lead time here |
3.15 in
80.0 mm
|
M10
|
Brass
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
||
| £ 2.3529 - £ 2.4663 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
Brass
|
Female
|
0.315 in
8.0 mm
|
PA
|
||
| £ 17.2075 - £ 17.4769 | Request the lead time here |
3.937 in
100.0 mm
|
M16
|
Brass
|
Threaded Through Hole
|
1.457 in
37.0 mm
|
PA
|
||
| £ 1.956 - £ 2.0694 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Brass
|
Female
|
0.394 in
10.0 mm
|
PA
|
||
| KTSR-23M06F | £ 1.7009 - £ 2.5699 | 400 In stock |
0.906 in
23.0 mm
|
M6
|
|
|
|
|
|
| £ 12.7001 - £ 12.9127 | Request the lead time here |
3.15 in
80.0 mm
|
M12
|
Brass
|
Threaded Through Hole
|
1.181 in
30.0 mm
|
PA
|
||
| £ 12.4025 - £ 12.5867 | Request the lead time here |
3.937 in
100.0 mm
|
M12
|
Brass
|
Threaded Stud
|
1.575 in
40.0 mm
|
PA
|
||
| £ 9.5534 - £ 9.7235 | Request the lead time here |
3.15 in
80.0 mm
|
M12
|
Brass
|
Threaded Blind Hole
|
1.181 in
30.0 mm
|
PA
|
||
| £ 0.2763 - £ 0.2891 | Request the lead time here |
0.413 in
10.5 mm
|
M4
|
PA
|
Female
|
0.433 in
11.0 mm
|
PA
|
||
| £ 7.6257 - £ 7.7533 | Request the lead time here |
2.48 in
63.0 mm
|
M8
|
Brass
|
Threaded Blind Hole
|
0.984 in
25.0 mm
|
PA
|
||
| £ 1.6017 - £ 3.641 | Request the lead time here |
0.591 in
15.0 mm
|
M4
|
|
|
|
|
||
| £ 1.8568 - £ 1.8993 | Request the lead time here |
0.63 in
16.0 mm
|
M4
|
Brass
|
Female
|
0.197 in
5.0 mm
|
PA
|
||
| £ 15.5633 - £ 16.2154 | Request the lead time here |
2.48 in
63.0 mm
|
M10
|
Brass
|
Threaded Through Hole
|
0.984 in
25.0 mm
|
PA
|
||
| £ 0.299 - £ 0.3104 | Request the lead time here |
0.492 in
12.5 mm
|
M5
|
PA
|
Female
|
0.472 in
12.0 mm
|
PA
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue