Quantity | Unit price |
---|---|
20 - 199 | £ 2.0084 |
200 - 2499 | £ 0.9401 |
2500 + | £ 0.8169 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Flexible Polyvinyl Chloride |
Fitting Style | Push Fit |
Inside Diameter | 76.2 mm |
Inside Diameter | 3 in |
Inside Height | 38.1 mm |
Inside Height | 1.5 in |
Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue