Quantity | Unit price |
---|---|
40 - 399 | £ 1.2167 |
400 - 3999 | £ 0.5407 |
4000 + | £ 0.5298 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Flexible Polyvinyl Chloride |
Fitting Style | Push Fit |
Compatible Thread Standard | BSP |
Compatible Thread Standard | Metric |
Compatible Thread Sizes (All) | 1 1/4",M32 |
Inside Diameter | 41.3 mm |
Inside Diameter | 1.626 in |
Inside Height | 50.0 mm |
Inside Height | 1.969 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue