Quantity | Unit price |
---|---|
250 + | £ 0.4778 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Rubber |
---|---|
Full Material | Aluminium |
Colour | Natural |
Mounting Method | Adhesive |
Type | Clamp |
Cable Width | 6.4 mm |
Cable Width | 0.252 in |
Base Length | 33.3 mm |
Base Length | 1.311 in |
Inside Width | 33.3 mm |
Inside Width | 1.311 in |
Overall Height | 9.8 mm |
Overall Height | 0.386 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue